Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, Black

Model Number: CS16USB


Locking steel cabinet provides 2.4A USB charging, syncing, secure storage and cord management for up to 16 tablets and other USB devices. Recommended for education, office, commercial, retail, industrial and healthcare environments.
  • Fast 2.4A USB charging, syncing and storage for 16 devices
  • Locking steel cabinet with flow-through ventilation
  • Adjustable device dividers and integrated cord management
  • Ships fully assembled and mounts to wall, desk, table or floor
  • Detachable 10 ft. power cord
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The CS16USB 16-Device USB Charging Station Cabinet provides fast charging, convenient syncing, secure storage and cord management for up to 16 iPad, Android, Surface and Kindle tablets, as well as mobile phones and other USB devices. It’s recommended for education, office, commercial, retail, industrial and healthcare environments.

16 USB ports deliver the fastest charging supported by each device, up to 2.4A per port. The charging station also supports wired and wireless syncing, including syncing while charging.

The steel cabinet promotes comprehensive device protection with steel construction and a black powder-coated finish for long-term durability. It locks with the included keys to help prevent device theft, damage or tampering. Flow-through ventilation protects against overheating, and the coated shelf helps prevent scratches and scuffs. The charging station also provides clutter-free organization of devices and cabling.

The CS16USB is easy to configure. It ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees for improved device and service access, and removable dividers accommodate thicker devices.

Features

Fast Charging
  • 16 USB ports provide fastest charging supported by each device, up to 2.4A per port
  • Recommended for iPad®, Android™, Surface™ and Kindle™ tablets
  • Also charges mobile phones and other USB devices
  • Detachable 10 ft. AC input cord with NEMA 5-15P plug

Convenient Syncing
  • USB sync uplink port connects to host computer for wired syncing
  • Compatible with wireless syncing
  • Supports simultaneous syncing and charging (up to 1.5A per port during wired syncing)

Comprehensive Protection
  • Sturdy steel construction and powder-coated finish promote long-term durability
  • Doors lock with included keys to help prevent device theft, damage or tampering
  • Flow-through ventilation helps prevent devices from overheating
  • Coated shelf shields devices from scratches and scuffs

Flexible Configuration
  • Ships fully assembled
  • Supports mounting to wall, desk, table, counter or floor
  • Door opens 180 degrees for improved device and service access
  • Removable dividers accommodate thicker devices
  • Firmware upgrade port for future updates

Package Includes

  • CS16USB 16-Device USB Charging Station Cabinet, Black
  • Detachable 10 ft. AC input cord w/NEMA 5-15P plug
  • (2) Keys
  • Owner’s manual
RoHS compliant
2015 SCN Installation Products Award Finalist 2015 Tech & Learning Awards of Excellence

Specifications

OVERVIEW
UPC Code037332185419
OUTPUT
Charging Ports / Amps(16) 2.4A
Charging MethodUSB
INPUT
Voltage Compatibility (VAC)110-240
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
Charging Station Form FactorStationary Cabinet
ColorBlack
Shipping Dimensions (hwd / in.)18.20 x 21.20 x 26.80
Shipping Weight (lbs.)62.00
Slot Dimensions (hwd / in.)8,1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)14.57 x 23.62 x 17.72
Unit Weight (lbs.)55.14
CERTIFICATIONS
CertificationsTested to EIA-310-E, UL60950, FCC & IEC Class B
NOM (Mexico)Tested to NOM (Mexico)
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

A power cable is supplied with the charging unit. USB cables for syncing/charging are supplied by the user. For sync functionality, a certified USB cable (USB-A/USB-MiniB) is required for the connection between the host computer and the USB syncing/charging module. For the connection between the USB syncing/charging module and the devices to be synced/charged, we recommend the cables provided by the device manufacturer or cables that are USB 2.0 certified and meet the specifications of the device manufacturer. Many inexpensive third-party cables are not robust enough to take frequent charge/sync usage, or are not properly shielded or configured. Tripp Lite offers a wide selection of certified cables to meet users’ specific needs. Please see our website for more information.
There are many variables that will go into the time needed for charging. The simple answer is that it will vary depending upon the sync/charge state of the individual devices connected to the Tripp Lite 16/32/48 port USB charging station. When a variety of makes and models of devices are connected, the maximum time should be determined by the device that has the largest battery capacity/sync capacity and the lowest charge/synchronization level.
This will be determined by the manufacturer of the devices being synced on the Tripp Lite 16/32/48 Port USB Charging Station. The only requirement of the Tripp Lite 16/32/48 Port USB Charging Station is that the host computer have a USB 2.0 port.
Yes. The host computer may have as great as a 127 USB device limit per host controller. Please see the Owners’ Manual for the host computer. Other requirements include multiple USB ports on the host computer and proximity between the host computer and the targeted Tripp Lite 16/32/48 Port USB Charging Stations.
Providing that the USB device limit per host controller is not exceeded, these types of hubs will work to allow the synchronization from a single host computer.
See All

Additional FAQs may be available on the CS16USB model support page.

Accessories

Rack Cooling Equipment
  Model Number Description
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-004COIL-BK | USB, Lightning & FireWire M100-004COIL-BK USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB, Lightning & FireWire M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
U050-003 | USB, Lightning & FireWire U050-003 USB 2.0 A to Micro-B Cable (M/M), 3-ft.
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1-ft.
U428-003-G2 | USB, Lightning & FireWire U428-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) to USB-A (M/M), 3 ft.
UR050-001-24-10 | USB, Lightning & FireWire UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1-ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.
USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-004COIL-BK | USB Cables M100-004COIL-BK USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
U050-003 | USB Cables U050-003 USB 2.0 A to Micro-B Cable (M/M), 3-ft.
UR050-001-24-10 | USB Cables UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1-ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.
U428-003-G2 | USB Cables U428-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB Type-C (USB-C) to USB-A (M/M), 3 ft.
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-004COIL-BK | Lightning Cables M100-004COIL-BK USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | Lightning Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
Power Cords
  Model Number Description
P054-006 | Power Cords P054-006 C13 to Schuko, European Computer Power Cord - 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.