Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V350)


  • Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
  • Internal DC disconnect
  • 10 year design lifespan
  • Hardwire installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP240V350

Have a Question?
Contact Us

Overview

Tripp Lite's BP240V350 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes 15-ft. (4.57 m) cable to connect to UPS or additional battery pack.

COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
  • 15-ft. (4.57 m) DC cable connects to UPS or additional battery pack
  • Internal DC disconnect
  • 10 year design lifespan

Specifications

OVERVIEW
UPC Code037332185013
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)240
UPS Connection15 ft. DC cable included
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)66.00 x 46.00 x 48.00
Shipping Weight (lbs.)1950.00
Unit Dimensions (hwd / in.)59 x 29 x 31.5
Unit Weight (lbs.)1840
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the BP240V350 model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.