Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI to HDMI Cable Adapter (DVI-D to HDMI F/M)

Model Number: P132-000


  • Converts a DVI-D Male connector into HDMI Male connector
  • Compact size for installation in tight spaces

Overview

Tripp Lite's DVI-D Female to HDMI-Male adapter allows older DVI cables to plug into newer HDMI equipment. Gold plated connectors, and 24K Gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters.

Features

  • Converts HDMI equipment to DVI cabling
  • 24K Gold Contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces

System Requirements

  • Digital video equipment with HDMI Female connections

Package Includes

  • DVI-D Female to HDMI Male Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125880
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (FEMALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P566-006 | Digital Signage & Audio/Video P566-006 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 6 ft.
P566-010 | Digital Signage & Audio/Video P566-010 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 10 ft.
P566-016 | Digital Signage & Audio/Video P566-016 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 16 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.