HDMI KVM Cable Kit for Tripp Lite B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 6 ft. (1.83 m)
- Includes 6-ft. (1.83 m) HDMI, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
- Supports Ultra HD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
- Allows High Dynamic Range (HDR) signals for expanded color accuracy
- High-grip HDMI plugs maintain constant A/V signal without accidental disconnections
- For use with Tripp Lite’s B005-HUA2-K and B005-HUA4 KVM switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
P785-HKIT06 New
Have a Question?
Features
Typical Applications
- Connect a computer and audio equipment, such as speakers and a microphone, to your Tripp Lite KVM switch
Package Includes
- P568-006-2A HDMI cable (M/M), 6-ft. (1.83 m)
- U322-006 USB-A to USB-B cable (M/M), 6-ft. (1.83 m)
- (2) P312-006 3.5 mm audio cables (M/M), 6-ft. (1.83 m)
Specifications
OVERVIEW
UPC Code | 037332257048 |
Technology | HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1) |
VIDEO
Max Supported Video Resolution | 4096 x 2160 @ 60 Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Specification | Stereo Audio |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Outer Diameter (OD) | USB: 4.8MM; AUDIO: 3.0MM; HDMI: 6.0MM |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | USB: 30/28; AUDIO: 28; HDMI: 30 |
Color | Black; Blue; Gray |
Material of Construction | PVC |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 122 F (-10 TO 50 C) |
Storage Temperature Range | 5 TO 140 F (-15 TO 60 C) |
Operating Humidity Range | 0 TO 90% RH, Non-Condensing |
Storage Humidity Range | 0 TO 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | USB 3.0 A (MALE) |
Side A - Connector 3 | (2) 3.5MM (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Side B - Connector 2 | USB 3.0 B (MALE) |
Side B - Connector 3 | (2) 3.5MM (MALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 2.0a |
HDCP Specification | 2.2 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B005-HUA2-K | 2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables |
![]() |
B005-HUA4 | 4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.