Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

HDMI over Cat6 Extender Kit for Medical Environments, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA

Part Number:  B127M-101-H

HDMI extender kit with transmitter and receiver extends a 4K signal via Cat6 cable to an HDMI display up to 230 ft. away.

  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Features EMI/RFI and ESD protection required for use in medical environments
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
Have a Question?
Contact Us

Features

All-in-One HDMI Extender Kit Ideal for Medical Environments
This complete transmitter and receiver system is recommended for transmitting 4K video for medical applications in hospitals, clinics, physicians’ offices and other medical environments where the source and display are farther apart than conventional A/V cables allow. The extender kit conforms to strict EMI/RFI and ESD requirements.

Extends a 4K A/V Transmission Up to 230 ft.
The B127M-101-H extends 4K signals from an HDMI source device to an HDMI display up to 230 feet (70 meters) away via user-supplied Cat6 cabling.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio
The HDCP 2.2-compliant B127M-101-H supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified by HDMI 2.0, with 36-bit Deep Color, 4:4:4 chroma subsampling and full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on a 4K display. Built-in equalization allows you to fine-tune the image quality at the remote display.

Meets EMI/RFI and ESD Requirements Necessary for Use in Medical Applications
The transmitter and receiver both meet CISPR 11- Group 1 Class A and IEC 61000-4-2 (ESD) Test level 4 standards for environments with strict EMI/RFI and ESD limitations. They are approved for medical applications where reducing electrical interference is vital to the proper functioning of equipment.

Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the receiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable. This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/60 Hz to function properly.

Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the receiver over Cat6 cable. LEDs on both units will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver where needed without worrying about finding a nearby AC outlet.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver work right out of the box with no software required. Mounting hardware is included for installing both units on a wall, pole or 19-inch rack. Connect the transmitter to the source with a user-supplied HDMI cable (such as Tripp Lite’s P568- or P569-Series). Then, connect the two units with user-supplied 26AWG STP Cat6/6a patch cable (such as Tripp Lite N262-Series). Finally, connect the receiver to the display with another user-supplied HDMI cable. 

TAA-Compliant for GSA Schedule Purchases
The B127M-101-H is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Local transmitter
  • Remote receiver
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332262677
Product TypeAV over Cat6 Extender Kit
TechnologyCat6; HDMI; POC
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3480 x 2160 @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Maximum Distance with Booster400
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
AUDIO
Audio SpecificationTrue uncompressed 7.1 Channel digital audio
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Over Cable (PoC) SupportYes
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)24V/1A
External Power Supply Cord Length (ft.)4.53
External Power Supply Cord Length (m.)1.381
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: Power Indicator (x1) Green = (Unit is being powered by external power supply); RJ45 Port (x1) Green = Power, (x1) Orange = Video is being transmitted to connected receiver. Receiver: Power Indicator (x1) Green = (Unit is being powered by external power supply); RJ45 Port (x1) Green = Power, (x1) Orange = Video is being transmitted to connected receiver.
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Receiver Unit Weight (lbs.)1
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)1
Unit Packaging TypeBox
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range32 to 104F (0 to 40C)
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity0 to 85% RH, Non Condensing
ESD ProtectionIEC 61000-4-2 (8kV contact, 15kV air)
COMMUNICATIONS
Signal Range (ft.)230
Transmission Distance230 ft. (Standard)
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  0
USB Extension SupportNo
CONNECTIONS
Side A - Connector 1(2) HDMI (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable26AWG STP Cat6/6a
EMI/RFI Line Noise ProtectionYes
DIN MountableNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportYes
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Related Products

Copper Network Cables

  Model Number Description
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N262-006-BK N262-006-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N262-010-BK N262-010-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) N262-015-BK N262-015-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m) N262-020-BK N262-020-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) N262-025-BK N262-025-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 30 ft. (9.14 m) N262-030-BK N262-030-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 30 ft. (9.14 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 35 ft. (10.67 m) N262-035-BK N262-035-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 35 ft. (10.67 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Video Extenders

  Model Number Description
HDMI over Cat6 Receiver for Medical Applications, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA B127M-100-H B127M-100-H HDMI over Cat6 Receiver for Medical Applications, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.