Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Coupler Gender Changer (F/F)

Model Number: P164-000


  • Change Male ended HDMI cable to Female
  • Extend two HDMI cables

Overview

Compact HDMI F/F gender changer / coupler is designed to allow you to change a HDMI-M port into a HDMI-F port. Can also be used to extend a HDMI cable.

Features

  • HDMI Female/Female Adapter
  • Compact, low profile gender changer / coupler

Package Includes

  • HDMI F/F Gender Changer / Adapter / Coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134622
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P566-006 | Digital Signage & Audio/Video P566-006 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 6 ft.
P566-010 | Digital Signage & Audio/Video P566-010 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 10 ft.
P566-016 | Digital Signage & Audio/Video P566-016 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 16 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.