Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA


Converts HDMI or DVI audio/video to an IP-based signal that is transmitted point-to-point to a receiver 328 ft. away via Cat5e/6 cable or through a dedicated Ethernet network switch.

  • Compatible with Tripp Lite B160-Series A/V over IP receivers
  • Video source can be sent to any analog or digital display
  • Supports video resolutions up to 1920 x 1080 (1080p) - Limited to maximum resolution of receiver
  • HDMI output on transmitter for connecting local display
  • Plug and play—no software or drivers required
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B160-001-HDSI

Have a Question?
Contact Us

Features

Distributes HDMI/DVI A/V, Serial and IR Control Signals over Cat5/6 Cabling
  • Converts audio/video to an IP-based signal that is transmitted point-to-point to a display 328 ft. away
  • Add low-cost network switches between transmitter and receiver to continue extending distance up to 328 ft. per switch
  • HDMI output for connecting a local display
Create a Multi-In, Multi-Out Installation Using B160-Series Transmitters and Receivers
  • Connect up to 64 transmitters and 255 receivers through multiple dedicated managed network switches
  • IGMP-enabled switches allow centralized control over which sources show on which displays
  • Video source can be sent to any analog or digital display, so you can mix and match technologies and use existing monitors
Enhanced Technical Features
  • Supports video resolutions up to 1920 x 1080 (1080p)
  • Uses H.264 video compression standard
  • Transmits on 20–60 kHz IR frequency
  • Extends IR control signals that control a source from a remote display
  • Supports RS-232 serial baud rates up to 57600 Bps
  • HDCP and 3D compatible when used with a DisplayPort or HDMI receiver
Plug-and-Play Functionality
  • No software or drivers required
  • Hardware included for mounting on wall, rack or pole
  • Compatible with all Tripp Lite B160-Series A/V over IP receivers
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Transmitter unit
  • External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 2A)
  • Plug adapters for U.S., U.K., Europe and Australia
  • IR-Out cable
  • HDMI-to-DVI adapter cable
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332196644
Product TypeTransceiver
TechnologyDVI; HDMI; IR; A/V over IP; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)328
Max 1920 x 1080 (1080p) Range (ft)328
Transmitter Video InputHDMI or DVI w/ adapter
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Range Extension using other Tripp Lite product328ft
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangenetwork switch
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)328
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationStereo Audio
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 1.0A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)5.8
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
PHYSICAL
Material of ConstructionSteel
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Shipping Dimensions (hwd / in.)2.10 x 6.30 x 10.10
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)5.04 x 1.17 x 3.94
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85%, Non-Condensing
BTUs  19.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)328
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
Latency  2-3 seconds
USB Extension SupportNo
CONNECTIONS
Number of Ports5
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableN202-Series Cat6 Patch Cable
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
External Power Supply CertificationsBSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the B160001HDSI model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
Component Video + Audio over IP Extender/Receiver, Cat5e/6, Serial and IR Control, 1080i, 328 ft. (100 m), TAA B160-100-CSI B160-100-CSI Component Video + Audio over IP Extender/Receiver, Cat5e/6, Serial and IR Control, 1080i, 328 ft. (100 m), TAA
DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA B160-100-DPSI B160-100-DPSI DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA
DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA B160-100-HDSI B160-100-HDSI DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA
VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA B160-100-VSI B160-100-VSI VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA
2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA B160-200-HSI B160-200-HSI 2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA

Network Switches

  Model Number Description
5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing NG5 NG5 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing
16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect NSS-G16D2 NSS-G16D2 16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect
24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU NSS-G24D2 NSS-G24D2 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.