Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High-Speed HDMI 2.0b Extension Cable, Gripping Connector - 4K Ethernet, 60 Hz, 4:4:4, M/F, 15 ft. (4.6 m)

Model Number: P569-015-2B-MF


High-speed cable extends an existing HDMI audio/video connection up to 15 ft. while supporting Ultra HD 4K resolutions with 4:4:4 color.
  • 15 ft. extension cable allows great flexibility in placing HDMI sources and displays
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • High-grip HDMI plug maintains constant A/V signal without accidental disconnections
  • Supports 4:4:4 chroma subsampling for HDR-compatible televisions
  • Shares Ethernet data connectivity between Web-capable devices without separate cable

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

4K HDMI 2.0b Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI 2.0b extension cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes and HDTVs, HD monitors, projectors or home theater receivers. A special gripping male connector ensures components stay firmly attached to avoid viewing interruptions.
High-Speed Extension Cable Expands a Current 4K Connection by 15 ft.
The P569-015-2B-MF extends an existing six-foot 4K HDMI connection an additional 15 feet for a total of 21 feet, while maintaining its original 4K/60Hz resolution. When the total length ranges between 21 feet and 30 feet, the maximum display resolution drops to 4K/30Hz. Any total length between 30 feet and 60 feet finds the maximum resolution drop to 1080p.
Enjoy the Clarity of True 4K HDMI 2.0b Video with Multi-Channel Audio and 4:4:4 Color
This Tripp Lite 4K HDMI cable provides a pure digital connection that supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz for crystal-clear picture and sound. It’s compatible with HDCP 2.2 and HDMI 2.0b standards for carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. The cable is backward compatible with previous HDMI generations, allowing you to use it to connect lower-resolution components.
Avoid Signal Disruptions with an Extra-Secure Gripping HDMI Connector
Having a cable come loose accidentally can cause A/V signal loss right as the running back scrambles for the end zone or your avatar is surrounded by zombies. The specially designed HDMI male connector firmly grips the HDMI port on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping plug resists vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations.
Invest in Quality Construction for Reliable Performance
This extension cable supports Ethernet data connectivity, which allows web-capable devices to share their internet connection with other connected devices without the need for a separate Ethernet cable. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple digital A/V adapter, the cable supports iPad2 video mirroring for playing games, watching videos or displaying presentations.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Attach an HDTV to your PC for use as a 4K monitor
  • Combine with an Apple digital A/V adapter to support iPad2 video mirroring
  • Send Ultra HD content to digital signs or point-of-sale displays
  • Share Ethernet content between 2 HDMI-enabled devices

Package Includes

  • P569-015-2B-MF High-Speed HDMI 2.0b Extension Cable with Gripping Connector, M/F, 15 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237774
INPUT
Cable Length (ft.)15
Cable Length (in.)180
PHYSICAL
Cable Jacket TypePVC
Cable Outer Diameter (OD)7.3 +/- 0.2mm
ColorBeige; Black
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)1.00 x 8.00 x 10.50
Shipping Weight (lbs.)0.67
Wire Gauge (AWG)28
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1HDMI (MALE) - GRIPPING
Side B - Connector 1HDMI (FEMALE)
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 X 2160 (4K X 2K) @ 60 Hz, 4:4:4 HDR
HDMI Specification2.0b
HDCP Specification2.2
3D Video SupportedYes
TechnologyHDMI; HDR
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B118-002-UHD | Digital Signage & Audio/Video B118-002-UHD 2-Port HDMI Splitter - HDMI 1.4, HDCP 1.3, 4K
B118-002-UHD-2 | Digital Signage & Audio/Video B118-002-UHD-2 2-Port HDMI Splitter - HDMI 2.0, HDCP 2.2, 4K @ 60 Hz, HDR, TAA
B118-004-UHD | Digital Signage & Audio/Video B118-004-UHD 4-Port HDMI Splitter - HDMI 1.4, HDCP 1.3, 4K
B118-004-UHD-2 | Digital Signage & Audio/Video B118-004-UHD-2 4-Port HDMI Splitter - HDMI 2.0, HDCP 2.2, 4K @ 60 Hz, HDR, TAA
B126-1A1-WHD2 | Digital Signage & Audio/Video B126-1A1-WHD2 Wireless HDMI Extender with IR Control, 200 m (650 ft.)

Resources & Downloads

support icon

Do you own a
P569-015-2B-MF

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.