Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m)

Part Number:  P568-003-WH

Connects two 4K-enabled devices, including computers, Blu-ray players, video game systems, DVRs, video cameras, A/V receivers, monitors, projectors and televisions.

  • Supports UHD video resolutions up to 4K
  • Backward compatible with previous HDMI generations
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Gold-plated white connectors for optimal signal transfer

View Full Product Details

Have a Question?
Contact Us

Overview

The P568-003-WH High-Speed HDMI 4K Cable (M/M) is recommended for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects 4K-enabled source devices, such as computers and Blu-ray players, to 4K-enabled displays, such as monitors, projectors and televisions.

This cable supports video resolutions up to Ultra HD 4K x 2K (4096 x 2160) at 30 Hz. When used with an Apple digital AV adapter, it supports iPad2 video mirroring for playing games, watching videos or displaying presentations.

The three-foot (0.9-meter) molded 30 AWG cable features premium foil and braid shielding to deliver reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated white connectors provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A flexible PVC jacket makes the HDCP pass-through cable easy to install in tight spaces.

Features

Connects HDMI Source to 4K TV, Projector or Monitor

  • Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications with 4K video and multi-channel audio

High Performance and Wide Compatibility

  • Supports UHD video resolutions up to 4K
  • Complies with HDCP pass-through standards
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Backward compatible with previous HDMI generations

Superior Quality Ensures a Flawless Signal

  • Corrosion-resistant gold-plated white connectors for maximum conductivity and minimum data loss
  • Fully molded 30 AWG construction with integral strain relief reduces stress and adds flexibility
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

P568-003-WH High-Speed HDMI Cable (M/M), White, 3 ft. (0.9 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332184795
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Connector ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5mm
Wire Gauge (AWG)30
Cable Length (ft.)3
Ferrite Core  No
Minimum Bend Radius55mm
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 TO 176 F (-40 TO 80 C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.3
EMI/RFI Line Noise ProtectionNo
IP68 Rated  No
Ethernet SupportNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.