Part Number: HT7300PC
This Model has been retired and has not been replaced. More information for the HT7300PC is available on the model support page
Overview
Features
- 5700-joule surge suppression rating with EMI/RFI line noise filtering helps components perform at their peak (sharper, crisper video; deeper, fuller audio; and longer component life spans)
- Exclusive Isolated Filter Banks eliminate interference between connected components
- 3 built-in filter banks: Analog, Digital, High Current
- Metal housing safely withstands the strongest surges
- 12 surge-protected NEMA 5-15R AC outlets safeguard all audio/video components
- 4 sequenced, individually IR-controllable AC outlets work with either included remote device or user-supplied universal learning IR remote to facilitate orderly system startup and shutdown
- 3 sets of surge-protected, HD-compatible 2.2 GHz Type F gold coaxial connectors safeguard components on cable, satellite and antenna connections; one 6-ft. gold coaxial cable included
- 1-line tel/modem surge protection safeguards personal video recorders (PVRs) on a single dial-up connection. Built-in splitter (1 jack in/2 jacks out) allows simultaneous connection of two devices sharing a single line; one 6-ft. phone cable included
- 1-line Ethernet surge protection safeguards equipment on a 10/100 Base T network connection; one 6-ft network cable included
- 10-ft. power cord with right-angle NEMA 5-15P plug permits convenient placement anywhere within a home/business theater system
- 2 digital LED displays and 12 additional diagnostic LEDs alert user to input voltage levels, component load levels and 4 operational conditions (power, protection, grounding, selected outlets)
- 2U rackmount or console installation options; rackmount hardware and removable rubber console feet included
- Illuminated master switch provides one-touch power control over all components.
- 15A circuit breaker protects against dangerous system overload
- Fail-safe thermal fusing acts like an additional circuit breaker, shutting down the unit and connected equipment in the event of a catastrophic surge
- Audible alarm immediately alerts user to damaged protection circuitry; perfect for installations where LEDs aren't normally viewed
- Color-coordinated outlet/plug labels match outlets to component power cords for easy identification
- TUV tested to UL standards 1449, 60950 and 962A
- $150,000 Ultimate Lifetime Insurance covers connected components against surge damagefor life! (USA/Canada only)
Specifications
OVERVIEW
UPC Code | 037332134325 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 225000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 12 |
Overload Protection | 15A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Illuminated on/off power switch |
Audible Alarm | Audible alarm |
Diagnostic LED Details | Dual digital LED displays and 12 additional diagnostic LEDs alert user to input voltage levels, component load levels and 4 operational conditions (power, protection, grounding, selected outlets)) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 5700 |
AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Safe Thermal Fusing | Yes |
UL1449 Let Through Rating | 330V - UL verified |
EMI / RFI Filtering | Yes |
Isolated Filter Banks | 3 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Power Cord Color | Black |
Form Factors Supported | 2U rackmount; console installation |
Housing Color | Black |
Included Mounting Accessories | 2U rackmount hardware |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.50 x 20.50 x 16.50 |
Shipping Weight (lbs.) | 16.00 |
Unit Dimensions (hwd / in.) | 3.500 x 17.250 x 12.500 |
Unit Weight (lbs.) | 13.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images