Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Post 1U Universal Adjustable Rack-Mount Shelf Kit

Model Number: 4POSTRAILKIT1U


  • Supports UPS systems in 4-post rackmount applications
  • Adjustable to any length between 20.5 and 36 inches
  • Square hole rack attachment hardware included
  • Supports weights up to 150 lbs.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 4POSTRAILKIT1U is an adjustable rackmount shelving system that supports heavy UPS systems as well as other pieces of networking or power protection equipment. 4-post expandable mounting rails offer front to rear support for equipment with 17.5" wide rectangular chassis. Rails adjust to any setting between 20.5 and 36 inches. Includes mounting hardware compatible with square-hole racks. Supports up to 150 lbs.

Features

  • Tripp Lite's 4POSTRAILKIT1U is an adjustable rackmount shelving system that supports heavy UPS systems as well as other pieces of networking or power protection equipment
  • 4-post expandable mounting rails offer front to rear support for equipment with 17.5" wide rectangular chassis
  • Rails adjust to any setting between 20.5 and 36 inches
  • Includes mounting hardware compatible with square-hole racks
  • Supports up to 150 lbs

Package Includes

  • (2) Left rail pieces - a front and a rear
  • (2) Right rail pieces - a front and a rear
  • (10) M6 screws
  • (10) M6 washers
  • Installation Guide

Specifications

OVERVIEW
UPC Code037332173317
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)2.20 x 1.90 x 21.30
Shipping Weight (lbs.)3.00
Unit Dimensions (hwd / in.)1.72 x 1.49 x 20.5
Unit Weight (lbs.)3
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
4POSTRAILKIT1U

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.