Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0

Model Number: OMNI1500LCDT


  • 1500VA / 1.5kVA tower 120V line interactive UPS with LCD display
  • Maintains battery derived AC output during power failures
  • Corrects brownouts and overvoltages from 92-150V
  • LCD interface offers detailed UPS status and site power information
  • USB interface, TEL/DSL/ethernet and coax line surge suppression
  • NEMA 5-15P input plug and 10 NEMA 5-15R outlets
  • ENERGY STAR Version 2.0 qualified
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's OMNI1500LCDT Line-Interactive Tower UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits continuously regulate brownouts and overvoltages from 92V to 150V back to usable levels, all while maintaining a full battery charge. Offers complete power protection in an attractive all-black cabinet design. Includes 10 built-in outlets, 5 with full battery backup and surge suppression for vital system components and another 5 with surge-suppression only for accessories not requiring battery support. Built-in USB port and included cable enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert software is available via free download. HID-compliant USB interface also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in surge dataline surge suppression jacks protect equipment with single-line dialup/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel display offers easy to read icon-based status indicators and detailed numeric data regarding input voltage, output voltage, frequency, load percentage, load watts, battery voltage and runtime in minutes. 1500VA/810W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components.

Features

  • OMNI1500LCDT line interactive UPS offers network-grade voltage regulation, surge suppression and long lasting battery support
  • 10 built-in NEMA 5-15R outlets, 5 with UPS and surge suppression for vital components and 5 additional outlets with surge-only protection for devices not requiring battery support
  • NEMA 5-15P input plug; 6ft / 1.8m line cord
  • Maintains operation of connected equipment to prevent data loss, equipment damage and downtime associated with power failures and severe voltage fluctuations
  • Line Interactive Automatic Voltage Regulation / AVR circuits continuously correct brownouts and overvoltages from 92 to 150V without using battery power
  • Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges
  • Offers 7.5 minutes runtime 50% load (405 watts)
  • Supports an entry level desktop system with LCD screen for up to 55 minutes during power failures (75 watts)
  • LCD display continuously reports operating mode and battery charge level, plus additional UPS and site power data, such as input & output voltage, frequency, load percentage, load watts, battery voltage and estimated runtime in minutes
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB interface also enables automatic integration with built-in power management and auto shutdown features of Windows and Mac OSX
  • Built-in data line surge suppression offers protection for equipment with single-line dialup or network ethernet connection, plus one set of coax jacks for CATV / broadcast line protection
  • Meets strict ENERGY STAR Version 2.0 efficiency guidelines
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • OMNI1500LCDT UPS
  • USB cabling
  • Manual with warranty information
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332173249
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)810
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)120V (+9% / -12%)
Output Voltage Regulation (Economy Line Mode)120V (±10%)
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)5 UPS outlets, 5 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(10) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Half Load Runtime (min.)  7.5 minutes (405 watts)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51  (requires 2)
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
Overvoltage Correction  Input voltages between 129 and 147 are reduced by 15%
Undervoltage Correction  Input voltages between 92 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
SwitchesPower switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating650
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)396
Primary UPS Height (mm)203
Primary UPS Width (mm)146
Shipping Dimensions (hwd / in.)11.20 x 9.10 x 19.40
Shipping Weight (lbs.)25.10
UPS Power Module Dimensions (hwd, in.)8 x 5.75 x 15.6
UPS Power Module Weight (kg)11.52
UPS Power Module Weight (lbs.)25.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  98
Battery Mode BTU / Hr. (Full Load)  826
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)92
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsENERGY STAR Version 2.0 Qualified
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the instructions below to perform a discharge reset for Omni and Smart LCDT UPS systems: 1. Press and hold the On/Off button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; the LCD screen will show only input voltage and battery capacity and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LCD screen is not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw at the bottom of the front panel. Carefully pry the front panel away from the UPS. Do not disconnect the ribbon cables. Remove the battery support bar. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There will be a slight arc when reconnecting the input cable. 7. Reinstall the battery support bar and the front panel. 8. Connect the UPS to a known working AC power source. The Surge-Protected-Only outlets will begin to pass power. The Input icon and voltage, along with the Battery Capacity icon, will illuminate on the LCD screen. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The On-line icon will illuminate along with the Output icon and voltage. The UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.
Follow the steps below to measure the DC voltage for an Omni-series UPS: 1. Power off the UPS by pressing and holding the on/off button; release the button when the unit emits a beep. 2. Disconnect the UPS from the AC source. 3. Remove the battery access door. 4. Locate the red and black battery cables connected to the battery or batteries that connect the cell(s) to the UPS itself. 5. Using needle nose pliers, disconnect the UPS DC input cables from the battery or batteries. If more than one internal battery is used by the unit, do not disconnect the battery cables that connect the cells. Measure the DC voltage of the battery set from the positive and negative battery terminals used to connect the cell(s) directly to the UPS. Verify the required DC voltage for the UPS in question (e.g. 12VDC, 24VDC, etc.). Review the following Battery Charge Voltage Chart to determine the minimum required DC voltage for the unit.

Additional FAQs may be available on the OMNI1500LCDT model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.