Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Micro HDMI to HDMI Adapter for Ultrabook/Laptop/Desktop PC - (Type D M/F), 6-in.

Model Number: P142-06N-MICRO


Connect a Tablet or Smartphone to a HDMI TV
  • Compatible with HDTV resolutions up to 1080P
  • View presentations, Videos or pictures on a HDMI TV

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The Tripp Lite P142-06N-MICRO, Micro HDMI (Type-D) to HDMI (Female) adapter, enables you to connect a Tablet, Smartphone or other Micro HDMI enabled device to a HDMI TV with a standard HDMI cable. This adapter supports high-resolution video for the viewing of pictures, presentations or video from your mobile device on a HDMI enabled TV. Designed for use with mobile devices, the P142-06N-MICRO Micro HDMI to HDMI adapter uses premium components to ensure the highest performance and maximum ease of use with your mobile device. The adapter is designed to work with devices featuring the Micro HDMI (Type D) connector. ( Confirm you have Micro HDMI Type D connector, and not Mini HDMI Type C )

Features

  • Micro HDMI to HDMI Adapter converts a Micro HDMI input to a standard HDMI output
  • View presentations, pictures or video on a HDMI enabled TV
  • Compatible with HDTV video resolutions including 1080p
  • Connect Your Smartphone, Tablet or Other Micro HDMI Enabled Device to a HDMI TV using a standard HDMI cable.

System Requirements

  • Tablet, Smartphone or other device with Micro HDMI Type D video port
  • HDMI enabled TV

Package Includes

  • Micro HDMI Male to standard HDMI Female adapter, 6inch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181060
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.05 x 0.00 x 7.00
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1MICRO HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.