Model Number: P583-003

Mini DisplayPort to DisplayPort Cable (M/M), 3-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P583003-FRONT-L.jpg

 
Connect a computers Mini Displayport video port to a Displayport Monitor or TV
  • 3ft Mini Displayport to Displayport Adapter Cable
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
  • Supports Displayport v1.2
  • Supports up to 2560x1600 resolution
$795

14875019

$999

2852727

$999

9429532

$2099

03872172

$679

B009NE77VE

$1100

12-228-676

$1199

P583-003

$999

9429532


Overview

Tripp Lite's Mini Displayport to Displayport adapter cable allows a PC or Mac's Mini Displayport (or Thunderbolt) port to connect to a Displayport monitor. Supports resolutions up to 2560x1600.

Note: This cable is uni-directional. Will only work from a computer Mini Displayport to a Displayport monitor.

Features

  • 3ft Mini Displayport to Displayport adapter cable
  • Supports Displayport v1.2
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
  • Locking Displayport Connectors
  • 2560 x 1600 resolution support

Package Includes

  • 3ft Mini Displayport to Displayport adapter cable
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 3
PHYSICAL
Color White
CONNECTIONS
Side A - Connector 1 DISPLAYPORT (MALE)
Side B - Connector 1 MINI DISPLAYPORT (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

P137-06N-DVI
P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, 1920x1200/1080p (Mini DP to DVI M/F), 6-in.

More... Prices
P137-06N-HDMI
P137-06N-HDMI

Keyspan Mini DisplayPort to HDMI Adapter, Video Converter for Mac/PC, 1920x1200/1080p (M/F) 6-in.

More... Prices
P137-06N-VGA
P137-06N-VGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter for Mac/PC, 1920x1200/1080p (M/F), 6-in.

More... Prices
P139-06N-DP
P139-06N-DP

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter, 2560x1600 (M/F)

More... Prices

Similar Products




Clear List