Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount

Model Number: PDUMH15


  • Metered single phase 15A 120V PDU
  • 1U horizontal rackmount, Digital current meter
  • NEMA 5-15P input with 15 ft. / 4.5m line cord
  • 13 NEMA 5-15R outlets (1 front / 12 rear)
  • Reversible housing, 4.5 in. / 11.4 cm depth
  • 2-year limited warranty

Overview

Tripp Lite Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital meter. Enables visual current monitoring of PDU output current to prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 15A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 12A continuous)
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • Attached NEMA 5-15P 15A 120V input plug with 15 ft. / 4.5m line cord
  • 1U horizontal rackmount format installs in one rack space
  • 13 NEMA 5-15R outlets (1 front facing / 12 rear)
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
  • Back panel grounding lug

Package Includes

  • PDUMH15 Metered rackmount PDU
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332132529
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
Output Receptacles(13) 5-15R
Output Nominal Voltage100; 120; 127
Overload Protection15A Breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service15A 120V
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Material of ConstructionMetal
Minimum Required Rack Depth (inches)7.5
Outlets Measurement (Center to Center)Rear Side = 30.20mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)9.30 x 2.00 x 20.30
Shipping Weight (lbs.)5.30
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)4.5
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

The PDUMH15 does not provide surge suppression.

Additional FAQs may be available on the PDUMH15 model support page.

Accessories

PDU Accessories
  Model Number Description
PDUSIDEBRKT | PDU Accessories PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Power Cords
  Model Number Description
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.