1.9kW Single-Phase Hot-Swap PDU, 100-120V Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
- Single phase 16A 100-120V Hot-swap PDU
- Enables live replacement of a standard UPS with zero downtime
- 2U horizontal rackmount installation
- Compatible with any UPS with a 5-15P or 5-20P input plug
- Manual transfer switch controls PDU input power source
- Pair of 5-20P input cables connect to separate Utility and UPS inputs
- 8 Built-in outlets (4 5-15R / 4 5-15/20R)
- 2-year limited warranty
PDUB20
Have a Question?
Features
- Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
- PDUB20 is universally compatible with any Tripp Lite or other brand of 100-120V UPS rated up to 2600VA or 1920 watts with a NEMA 5-15P or 5-20P input cable
- 2U horizontal rackmount form factor compatible with 2 or 4 post racks
- Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
- Pair of attached 5-20P PDU input cables connect to separate Utility and UPS power sources
- 4 5-15R and 4 5-15/20R outlets support critical networking loads in both Utility and UPS operating modes
- One additional 5-15/20R pass-through outlet supports UPS input power cord
- Dual input power cables support PDU connection to separate Utility and UPS power sources
- Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
- Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
- Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
- Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment
Specifications
OVERVIEW
UPC Code | 037332153883 |
PDU Type | Hot-Swap |
INPUT
PDU Input Voltage | 100-120V |
Recommended Electrical Service | Works with most 2000 & 2200VA 100-120V UPS systems |
Maximum Input Amps | 16 |
PDU Plug Type | NEMA 5-20P |
Input Cord Length Details | Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m) |
Input Phase | Single-Phase |
OUTPUT
Output Watt Capacity (Watts) | 1920 |
Output Capacity Details | 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet; 12A max per 5-15R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15/20R; (4) 5-15R |
Output Nominal Voltage | 100-120V |
Overload Protection | n/a |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Lighted indicators confirm UPS and Utility switch position and operating mode |
Switches | Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds |
PHYSICAL
Form Factors Supported | 2U rackmount in 2 or 4 post racks |
Material of Construction | Metal |
Minimum Required Rack Depth (inches) | 8 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 12.40 x 6.00 x 20.00 |
Shipping Weight (lbs.) | 8.50 |
Unit Dimensions (hwd / in.) | 3.42 x 17.32 x 3.03 |
Unit Weight (lbs.) | 7.70 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950 (USA), CSA (Canada) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PDUB20 model support page.
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P012-006 | 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P022-001 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Using Hot-Swap PDUs to Eliminate Downtime
https://www.tripplite.com/video/using-hot-swap-pdus-to-eliminate-downtime/89409
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.