Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m)
- Power cable kit connects a battery to a medical power module mounted on a mobile medical cart in a healthcare facility.
- Designed to work with select Tripp Lite medical power modules
- Accepts 12VDC SLA or LiFePhos battery packs up to 55Ah
- Quick-release Anderson plug connects easily to power inverter/charger
- 3-ft. (0.91 m) cables can be easily cut to customized length and fitted with included ring terminals
- Includes 2 user-replaceable 20A fuses for immediate deployment
- This product is covered by a Lifetime Limited Warranty (coverage details)
HCBATTERYCABLE
Have a Question?
Features
Typical Applications
- Supply battery power to a Tripp Lite power module connected to a mobile medical cart in a hospital or other healthcare facility
Package Includes
- HCBATTERYCABLE Power Cable Kit, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332168771 |
Country/Region | Global |
PHYSICAL
Color | Black; Red; Yellow |
Number of Conductors | 0 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Power Cord Jacket Type | Null |
Shipping Dimensions (hwd / in.) | 1.00 x 2.50 x 3.50 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Power Inverters
Model Number | Description | |
---|---|---|
![]() |
HC150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 |
![]() |
HC350SR | 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface |
![]() |
HCINT150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |
![]() |
HCINT350SNR | 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.