Part Number: TLM615SA
- 6 outlets (including transformer outlets and 4 safety covers)
- 15 ft. cord
- 2700 joule rating
- Cord wrap with hang holes
- Rugged metal case
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
Overview
This surge suppressor is designed to provide safe, reliable surge protection. A high 2700-joule rating can protect connected equipment against even the strongest surges. Six outlets protect connected equipment against damaging surges, spikes and line noise. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 15-foot (4.6-meter) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. Protected LED confirms that connected equipment is being protected. Four safety covers shield unused outlets from debris and accidental contact. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. As an added safety feature, the surge suppressor's bright yellow color alerts you and others that power cords and tools are in use.
Features
- 6 OUTLETS protect connected equipment against damaging surges, spikes and line noise
- 15 ft. GROUNDED CORD with INTEGRATED CORD CLIP reaches distant outlets.
- LIGHTED ON/OFF SWITCH with INTEGRATED CIRCUIT BREAKER provides power control over connected equipment. Breaker protects against dangerous system overload.
- PROTECTED LED - If this green LED ever goes out, we will replace your surge suppressor under warranty at no charge!
- CONVENIENT TRANSFORMER OUTLETS accommodate multiple transformers without blocking other outlets.
- 4 SAFETY COVERS shield unused outlets from debris and accidental contact.
- RUGGED METAL CASE stands up to harsh indoor use
- CORD WRAP with HANG HOLES provides convenient cord management.
- INTEGRATED KEYHOLE SLOTS on bottom panel provide convenient wall/desk mounting.
- 2700 joules of surge protection
- OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.
- $75,000 ULTIMATE LIFETIME INSURANCE (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332140081 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 90000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
Integrated Cord Clip | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Combo power switch and circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | 6 in a single row |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position lighted on/off power switch |
Diagnostic LED Details | 1 green "protected" LED confirms surge suppression is present |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2700 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400,400,500 |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Yellow |
Housing Color | Black; Yellow |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 209.55 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.30 x 16.00 x 7.00 |
Shipping Weight (lbs.) | 3.70 |
Unit Dimensions (hwd / in.) | 15.970 x 3.070 x 1.610 |
Unit Weight (lbs.) | 3.24 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images