Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 9-Outlet Surge Protector with 4 Rotating Outlets, 6 ft. Cord, 2160 Joules, Tel/DSL/Fax Protection, Black

Model Number: TLP906RTEL


Surge protector with rotating outlets safeguards your PC, printer, scanner, router, phone, fax, modem and other home/office electronics against dangerous surges, spikes and line noise.
  • 9 NEMA 5-15R outlets, including 4 rotating outlets
  • 2160-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • Automatic shutoff protects against dangerous overloads
  • 6 ft. AC power cord with NEMA 5-15P plug

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Perfect for your home or office workstation, the TLP906RTEL Protect It!® 9-Outlet Rotating-Outlet Surge Protector features a surge protection rating of 2160 joules to defend your sensitive electronic components against even the strongest surges and spikes.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP906RTEL protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

Your devices plug into nine NEMA 5-15R outlets, four of which rotate 90 degrees on two bars of two outlets each to allow greater flexibility in placing connected devices or accepting bulky transformers without blocking adjacent outlets. RJ11 jacks allow connection of telephone/fax/modem equipment, which is also protected from surges.

A lighted power button with integrated 15A circuit breaker protects all outlets and automatically shuts down connected equipment in case of overload. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected.

The six-foot AC power cord with NEMA 5-15P plug allows the TLP906RTEL to reach distant outlets. A cable manager on one end of the black plastic housing holds loose power cords in place to relieve clutter.

Features

2160-Joule Surge Protection for Home or Office Electronics
  • Protects your computer, printer, scanner, router, modem and other electronics against even the strongest surges and spikes
  • Recommended for any desktop, network or home electronics application requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Exceeds IEEE 587 Category A and B surge suppression specifications
9 Outlets Accept Wide Range of Electronic Devices
  • 9 NEMA 5-15R AC outlets accept most computers and peripherals
  • 4 outlets are placed on 2 rotating bars of 2 outlets each to accommodate bulky transformers without blocking other outlets
Telephone/DSL Protection
  • RJ11 jacks (1 input/1 output) protect phone/fax/modem equipment from surges and spikes
Premium Safety Features
  • On/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm grounding and protection status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Workstation
  • 6 ft. AC power cord with NEMA 5-15P plug conveniently reaches distant outlets
  • Cable manager holds power cords in place to prevent cable clutter
  • Black plastic housing designed for long life
Backed by Tripp Lite’s Ultimate Lifetime Insurance
  • $150,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • TLP906RTEL Protect It! 9-Outlet Rotating-Outlet Surge Protector
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332206992
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(9) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 5 fixed outlets and 2 rotating bars with 2 outlets each
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and push button red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2160
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack; gray
Shipping Dimensions (hwd / in.)12.00 x 7.09 x 2.17
Shipping Weight (lbs.)1.66
Unit Dimensions (hwd / in.)10.02 x 3.35 x 1.94
Unit Weight (lbs.)1.48
SPECIAL FEATURES
Additional InformationPair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadacUL
Industry Canada (Communications)Industry Canada
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.