Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Tilt Wall Mount for 37" to 70" TVs and Monitors

Model Number: DWT3770X


Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Tilts to provide optimal viewing angles.
  • Fits most flat-panel displays from 37 to 70 in.
  • Hangs out of sight for a sleek, professional appearance
  • -10° to 0° tilt capability for comfortable viewing
  • Supports up to 200 lb.
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The VESA-compliant DWT3770X Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 37 to 70 inches. A -10° to 0° tilt capability minimizes glare and provides comfortable viewing from multiple angles.

Low-profile mount is concealed behind the display to give a sleek, professional appearance. Frame is open for easy wall access. Mounting rails adjust horizontally to compensate for off-center wall studs. Built-in bubble level allows accurate display leveling. Durable all-metal frame with scratch-resistant powder-coated finish supports up to 200 pounds. Mounting hardware included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 800 x 300 mm and 800 x 400 mm

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 37 to 70 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Mounts out of sight behind display for sleek, professional appearance
  • Mounting hardware included

Convenient One-Touch Adjustment
  • -10° to 0° tilt capability provides comfortable viewing from multiple angles
  • Improves viewing angles in applications where audience is below the display

Durable Metal Construction
  • Supports up to 200 lb.
  • Open frame allows easy wall access
  • Adjustable mounting rails compensate for off-center wall studs
  • Built-in bubble level for accurate display leveling
  • Scratch-resistant powder-coated finish

VESA Compliance
  • Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 800 x 300 mm and 800 x 400 mm

Package Includes

  • DWT3770X Tilt Wall Mount for 32" to 70" TVs and Monitors
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (8) Small spacers
  • (4) Big spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) D6 washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183613
PHYSICAL
ColorBlack
Degrees of Motion-10/+0 Tilt
Distance from Wall (in.)1.77
Material of ConstructionSteel
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)200
Minimum Screen Size (in.)37
MotionTilt
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)8.40 x 2.60 x 35.00
Shipping Weight (lbs.)6.40
Unit Dimensions (hwd / in.)17.32 x 34.02 x 1.88
Unit Weight (lbs.)7.26
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWT3770X model support page.

Resources & Downloads

support icon

Do you own a
DWT3770X

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.