Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Isolator Series 120V 250W Isolation Transformer-Based Power Conditioner, 2 Outlets

Model Number: IS250


  • Complete line isolation, noise filtering and surge suppression is ideal for sensitive equipment
  • 250 watts, 2 outlets, 6-ft. power cord
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced normal and common mode surge suppression. Internal low-impedance isolation transformer component with Faraday Shield offers 100% isolation from the input AC line. Secondary neutral to ground bonding eliminates common mode noise, providing an isolated ground reference for sensitive equipment and an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades. Removes EMI/RFI noise, utility switching transients, background spikes generated by other on-site loads and utility or lightning related surge conditions. Additional surge suppression components placed at both the line input and transformer output combined with full line isolation offers continuous line filtering of a full range of power line noise in all modes. Continuous transformer filtering with no wearable parts uniquely reduces surges in the worst of power environments to harmless levels. Reduces 6000V IEEE C62.41 Cat A&B ring wave and combination wave test surges to only 0.5V common mode. Model IS250 offers 250 watts capacity with 2 widely spaced output receptacles, a 6-ft power cord, circuit breaker overload protection and lighted power switch. Rugged all-metal unit housing ships ready for upright tower or wallmount placement in industrial, medical, office or network environment.

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 2 NEMA5-15R

ELECTRICAL: 120V AC, 60Hz, 2.1A, (Requires NEMA5-15R wall receptacle)

FORMAT: Upright tower with keyhole flanges for wall mount placement

ISOLATION: Transformer based line isolation with Faraday shield

Features

  • Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
  • Supports combined loads up to 250 watts continuous/2.1A at 120V
  • Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
  • Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
  • Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
  • Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and lightning related surges
  • Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
  • Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
  • Includes 2 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
  • Rugged all-metal housing ships ready for upright tower or wallmount installation

Package Includes

  • IS250 Isolation transformer system
  • Instruction manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332070043
Efficiency96%
Let-through Voltage (Combination Wave)L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave)L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Nominal Voltage / Frequency120V / 60Hz
Over Current Protection  Yes, 2A circuit breaker
Suppression Joule Rating680
Surge Test ConditionsPer ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
Total Harmonic Distortion  less than 1%
VA / Watt Capacity250
Transformer TypeLow impedence isolation transformer
OUTPUT
Output Receptacles(2) 5-15R
Output Amp Capacity2.1
INPUT
Input Circuit BreakersOne 3A thermal breaker
Maximum Input Amps2.2
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
SURGE / NOISE SUPPRESSION
Noise Suppression Rating33-65dB normal mode; >80dB common mode
PHYSICAL
Cooling MethodConvection
Form Factors SupportedTower
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)5.40 x 7.10 x 9.00
Shipping Weight (lbs.)13.90
Unit Dimensions (hwd / in.)4.75 x 4.75 x 7.5
Unit Weight (lbs.)12.8
CERTIFICATIONS
ApprovalsTested to UL1012 8th Edition (USA), CAN/CSA-C22.2-No. 107.1-01 3rd Edition (Canada)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
IS250

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.