Isobar 2-Outlet Surge Protector, Direct Plug-In, 1410 Joules, Diagnostic LEDs, Metal Housing
- 2 NEMA 5-15R surge-protected outlets
- 1410-joule surge protection rating
- Durable metal housing mounts out of sight behind furniture
- LEDs indicate power, protection and line fault status
- Plugs directly into outlet with no power cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
ISOBLOK2-0
Have a Question?
Overview
The ISOBLOK2-0 features two NEMA 5-15R outlets, perfect for your flat-panel HDTV and Blu-ray™ player or a pair of computer peripherals, such as a printer and a router. This unit’s unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBLOK2-0 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Diagnostic LEDs show power, protection and line fault status at a glance. The ISOBLOK2-0 plugs directly into any standard NEMA 5-15R outlet. Optional mounting hardware is included for permanent attachment to the outlet cover, which will prevent the ISOBLOK2-0 from coming loose accidentally.
Features
- Protects your components against surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- 2 NEMA 5-15R surge-protected outlets
Premium Safety Features
- Diagnostic LEDs confirm power, protection and ground status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Setup
- Plugs directly into standard NEMA 5-15R outlet with no power cord
- Optional hardware included for permanent mounting to outlet cover
- Metal housing designed for long life
Backed by Tripp Lite’s Ultimate Lifetime Insurance
- $10,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010155 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 15 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1410 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 48,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes and VHF capacitors |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Light Gray |
Form Factors Supported | Direct plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket |
Housing Color | Light Gray |
Included Mounting Accessories | Mounting hardware |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Metal |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.50 x 6.00 x 3.90 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 4 x 2.5 x 2.5 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | Approved for Canada by ETL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | Tested to UL1449 3rd Edition by ETL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the ISOBLOK20 model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.