Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 10-Outlet Surge Protector, 8-ft. Cord, 3345 Joules, Tel/Modem/Coaxial Protection

Model Number: TLP1008TELTV


  • 10 outlets / 8-ft. cord
  • 1 in/2 out tel/modem surge protection
  • 1 line 2.2GHz gold coaxial protection
  • 3345 joule rating
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's TLP1008TELTV offers economical AC surge suppression for protection of workstations, PCs, telecom systems, home electronics and other sensitive equipment. The TLP1008TLTV features 10 outlets, an 8-ft. cord with a space-saving right-angle plug, and diagnostic LEDs to warn of suppressor damage. The unit has a surge suppression rating of 3345 joules to shield equipment from line noise and the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. Built-in 2.2GHz goldcoax jacks prevent surges from damaging your cable/satellite equipment. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
PLUG/OUTLETS: Input: NEMA5-15P/Output: 10 NEMA5-15R/8-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 5 transformer-spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/3345 joules/400V UL1449 3rd Edition

Features

  • 10 outlets with child safety covers
  • 8-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment; - built-in splitter protects two devices sharing a single line; 6-ft. telephone cord included
  • Built-in 2.2GHz gold coax jacks prevent surges from damaging your cable/satellite equipment; 6-ft gold coax cable included
  • Surge suppression rating: 3345 joule protection
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate up to 4 transformers without blocking remaining outlets
  • Keyhole supports for wall mounting
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Lighted power switch

Package Includes

  • TLP1008TELTV surge suppressor
  • 6-ft. RJ11 cable
  • 6-ft gold coax cable
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119070
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(10) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Transformer Accommodation(8) Yes
Outlet OrientationTwo rows of outlets, including 4 widely spaced for transformers
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps135000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo-position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3345
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)108mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Between Standard Outlets = 28.4mm; Between Standard and Transformer Outlets = 56.8mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.40 x 2.50 x 8.20
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)11.6 x 5 x 2.25
Unit Weight (lbs.)2.2
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadacUL
Industry Canada (Communications)Industry Canada
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP1008TELTV model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.