Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 6-Outlet Surge Protector, 6-ft cord, 1340 Joules, Diagnostic LED


  • 6 outlets / 6 ft. cord
  • 1340 joule rating

View Full Product Details

Tripp Lite Part Number

TLM606HJ

$27.19 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's TLM606HJ surge suppressor offers complete AC surge suppression for comprehensive protection of personal computers, home stereos, televisions, VCRs, DVD players, power tools and other electrical and electronic equipment. Heavy-duty AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLM606HJ offers 6 total outlets, a 6 foot power cord and diagnostic LED to warn of suppressor damage. AC surge suppression rated at 1340 joules shields equipment from surges and line noise. Rugged metal housing offers convenient protection of desktop computer equipment and accessories. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input - 6 ft. AC line cord with NEMA 5-15P plug/Output - 6 NEMA 5-15R outlets
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: Metal strip
SUPPRESSION: AC: 150V RMS Clamping/1340 joules/400V UL1449 3rd Edition

Features

  • 6 outlets
  • 6 ft. cord
  • Surge suppression rating: 1340 joules
  • EMI/RFI noise filtering
  • Diagnostic LED confirms suppressor "protection present" (green)
  • Convenient keyhole slots allow secure mounting on wall or desk
  • Can accommodate up to 1 transformers without blocking adjacent outlets
  • Rugged metal case provides extra safety and durability
  • Illuminated on/off switch with integrated 15 amp circuit breaker
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLM606HJ surge suppressor
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332135698
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of outlets
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesIlluminated on/off switch with integrated 15 amp circuit breaker
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1340
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Form Factors SupportedSupports floor / wall / desktop placement
Integrated Keyhole Mounting SlotsYes
Material of ConstructionMetal, Plastic
Outlets Measurement (Center to Center)38.89mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)1.50 x 4.30 x 14.30
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.5 x 12.5 x 2.5
Unit Weight (lbs.)1.4
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the TLM606HJ model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.