Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE


Adds HDMI, DisplayPort, VGA, USB-A, USB-C, Ethernet and 3.5 mm audio ports to your MacBook, ThinkPad or other Thunderbolt 3 device.
  • Connects 2 displays at the same time for multitasking and increasing productivity
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
  • Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
  • USB-A and USB-C data ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

MTB3-DOCK-02

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Thunderbolt 3 Docking Station Turns Your MacBook or Other Notebook into a Workstation
This Thunderbolt 3 dock expands the potential of your MacBook or ThinkPad’s Thunderbolt 3 port. It’s ideal for transmitting digital 4K video to two large displays simultaneously, adding as many as five USB peripherals, recording a podcast, listening to music and connecting to a Gigabit Ethernet network—all at the same time.
Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the included Thunderbolt 3 cable to a source device that supports DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Thunderbolt 3 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The included Thunderbolt 3 cable supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.0, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB3-DOCK-02 is perfectly suited for 4K video streaming and editing on two monitors, as well as transferring large RAW video or CAD files.
DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the included Thunderbolt 3 cable to a source that supports DisplayPort MST Mode, you may connect two displays simultaneously, so long as one of them is connected to the DisplayPort (DP) video port. Connect a DP monitor and an HDMI monitor or a DP monitor and a VGA monitor at the same time. This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall.
Transmits True 4K Video and Digital Audio
The HDMI and DP outputs support true 4K resolutions up to 4K x 2K (4096 x 2160) at 60 Hz. The VGA output supports HD resolutions up to 1920 x 1080 (1080p) at 60 Hz. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications.
USB Ports Connects Keyboards, Thumb Drives and Other USB Peripherals
Four USB-A hub ports and one USB-C port accept USB peripherals, such as flash drives, mice, keyboards, external hard drives and printers. The USB-C and two USB-A ports support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps (10 times faster than USB 2.0) and are backward compatible with USB 2.0 and USB 1.1 devices. The other two USB-A ports support USB 2.0 speeds of 480 Mbps.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Stereo Audio Equipment for Recording and Playback
This Thunderbolt 3 docking station offers two 3.5 mm mini stereo jacks, convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music and record the latest episode of your podcast.
Included Thunderbolt 3 Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connector plugs into its port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 3 dock is specifically designed for use with the MacBook Pro and other notebook computers equipped with a Thunderbolt 3 port. It requires no extra software to download and install. The included external power supply provides up to 20V 3A (60W) to charge and power the connected source device. The docking station is slightly larger than a typical smartphone, making it easy to pack into a backpack or laptop bag for multiport convenience wherever you go.

System Requirements

  • Source device with Thunderbolt 3 port that supports USB DisplayPort Alternate Mode and DisplayPort MST Mode (see owner’s manual for details)
  • Display device(s) with HDMI, VGA or DisplayPort input*
*Both HDMI and DisplayPort outputs can transmit 4K video simultaneously. See owner’s manual for details.

Package Includes

  • MTB3-DOCK-02 Thunderbolt 3 Dock, Dual Display, Black
  • Thunderbolt 3 cable (M/M), 1.6 ft.
  • External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
  • C13 to NEMA 5-15P Adapter, 4 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248459
Product TypeDocking Station
TechnologyDisplayPort; HDMI; Thunderbolt; USB 2.0 (High Speed); VGA/SVGA
Host ConnectorTHUNDERBOLT 3 (Type-C MALE)
VIDEO
Number of Monitors Supported2
Video PortsDISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsDisplayPort 1.2; HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported
DisplayPort: 4K 60Hz (3840 x 2160)
HDMI: 4K 60Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video ResolutionDisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz; HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz; VGA: 1920 x 1080 @ 60 Hz
Extended ModeYes
Extended Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (4K 60Hz) + 1x VGA (1080p)
Mirror ModeYes
Mirror Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (1080p) + 1x VGA (1080p)
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
Chroma Sub Sampling4:4:4
AUDIO
Audio Ports(2) 3.5MM (FEMALE)
Audio Ports Details

Separate 3.5 mm mini stereo jacks for speakers and microphone

DATA
Data Ports(1) USB C (FEMALE); (4) USB A (FEMALE)
Data Ports Details(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 2.0
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Maximum Input Amps3
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
AC AdapterInput: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 3.0A
External Power Supply Output Specs (V / A)20V / 6A
External Power Supply Cord Length (ft.)4
External Power Supply Cord Length (m.)1.2
DC Barrel PlugOD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 5-15P North America
USB Power Delivery (PD) Charging SupportNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Power) and Orange (Activity)
CHARGING
Total Charging Watts60
Charging PortsSupports 60W (20V 3A) Power to Host Computer
Charging Ports / Amps3A
PHYSICAL
Material of ConstructionAluminum, Zinc Alloy
ColorGray
Shipping Dimensions (hwd / in.)2.50 x 10.43 x 7.09
Shipping Weight (lbs.)1.30
Unit Dimensions (hwd / in.)0.87 x 3.46 x 7.68
Unit Packaging TypeBox
Unit Weight (lbs.)0.948
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range32 to 158°F (0 to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)20V/3A (60W) to Host Device
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
CONNECTIONS
Number of Ports13
Dock ConnectorsDISPLAYPORT, HDMI, VGA, RJ45, (2) USB-A 3.0, (2) USB-A 2.0, (2) 3.5MM, USB-C, TB3 USB-C
Side A - Connector 1THUNDERBOLT 3 (Type-C FEMALE)
Side A - Connector 2(2) USB 3.0 A (FEMALE)
Side A - Connector 3USB C (FEMALE)
Side B - Connector 1DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4(2) 3.5MM (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
USB Hub PortsYes
Number of USB Hub Ports5
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Thunderbolt SpecificationThunderbolt 3 (up to 40Gbps short or active cables)
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
External Power Supply CertificationsCCC; CE; GS; PSE; TUV; UL; cUL
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the MTB3DOCK02 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Thunderbolt & Firewire

  Model Number Description
Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black MTB3-01M-5A-AB MTB3-01M-5A-AB Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black
Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black MTB3-02M-5A-AB MTB3-02M-5A-AB Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.