Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)
Part Number: UR024-003-WH
Reversible Right Angle USB "A" connector plugs in any direction
- Universal / Reversible A-Male plugs in any direction
- Extend distances of USB 2.0 cables with this extension cable
- Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/24 AWG data lines
- Gold plated contacts provide superior conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 3-ft. (0.91 m) USB extension cable features a Universal / Reversible, A-Male connector, and is manufactured using USB2.0 cable. Universal / Reversible connector allows the cable to be plugged in any direction. This cable is backwards compatible and can also be used with the older USB 1.1 cables. Made with superior foil shielding for reliable error-free data communications. Features nickel plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) makes it perfect for multimedia applications.
Features
- 3-ft. (0.91 m), White, USB 2.0 A-Male to A-Female Extension, with Universal / Reversible "A" Male connector
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair, 24AWG Power pair
System Requirements
- Any USB device requiring a USB cable
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- Universal Reversible USB 2.0 A-Male to A-Female Extension Cable - White - 3-ft. (0.91 m)
Specifications
OVERVIEW
UPC Code | 037332182067 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Passive |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.10 x 5.90 x 6.30 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images