UPS Maintenance Bypass Panel for Tripp Lite S3M100K, SV100KL and SV120KL 3-Phase UPS Systems - 3 Breakers
Part Number: SU120KMBPK
- Isolates UPS from connected loads for maintenance without losing network availability
- Maintenance bypass panel mounts to wall next to UPS for convenient access
- 400A 10 kAIC unit has 3 built-in circuit breakers connected to heavy-duty buswork
- Secure Kirk-key interlock system prevents unauthorized access to power
- Compatible with Tripp Lite S3M100K, SV100KL and SV120KL 3-phase UPS systems
- 1-year limited warranty
Features
System Requirements
- Tripp Lite S3M100K, SV100KL and SV120KL 3-phase UPS system
Package Includes
- SU120KMBPK UPS Maintenance Bypass Panel - 3 Breakers
- Installation and Operation Manual
Specifications
OVERVIEW
UPC Code | 037332241054 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye |
Voltage Compatibility (VAC) | 120 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 36.00 x 42.00 x 14.00 |
Shipping Weight (lbs.) | 158.00 |
Unit Dimensions (hwd / in.) | 31.5 x 38.5 x 7.8 |
Unit Weight (lbs.) | 110 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
3-Phase UPS Systems
Model Number | Description | |
---|---|---|
![]() |
SV100KL | SmartOnline SV Series 100kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System |
![]() |
SV120KL | SmartOnline SV Series 120kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System |