USB 2.0 A to B Cable (M/M), 3 ft. (0.91 m)
Part Number: U021-003
- Includes superior foil shielding for reliable, error-free data communications
- Features gold plated copper contacts for superior conductivity
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Molded connectors and integral strain relief for extra durability and long life
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 3-ft. (0.91 m) USB2.0 A/B device cable has been tested meets or exceed the USB2.0 performance criteria. Connects a USB device to a USB port on a computer or hub. Backward compatible — can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- USB 2.0 Tested
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Gold plated copper contacts for superior conductivity
- Molded connectors and integral strain relief for extra durability and long life
Specifications
OVERVIEW
UPC Code | 037332119421 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Passive |
PHYSICAL
Color | Gray |
Cable Jacket Color | Gray |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.09 |
Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images