Part Number: U444-016-D
Connects your existing DVI monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting video
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- Note: This cable is uni-directional. Will only work from a USB-C port to DVI port
- 3-year limited warranty
Overview
The U444-016-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M) helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DVI-enabled monitor or projector. It's an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 1080p.
With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
The plug-and-play U444-016-D requires no software, drivers or external power. Connect the reversible USB-C plug to your source device's USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the DVI-D dual-link plug to your display.
This 16-ft. (4.88 m) cable supports high-definition video resolutions up to 1920 x 1080 (1080p) at 60 Hz, 36-bit Deep Color (12 bits per channel) and DVI digital transfer rates up to 6.75 Gbps (2.25 Gbps per channel). It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data.
Features
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Ideal for giving video presentations, editing multiple documents or streaming 1080p video for digital signage
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Common Applications
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
Crystal-Clear 1080p Video
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Supports DVI digital transfer rates of 6.75 Gbps (2.25 Gbps per channel)
Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Premium Construction
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Durable PVC jacket designed to last a long time
Ready for Instant Use
- Plug-and-play operation with no software, drivers or external power required
- 16-ft. (4.88 m) length allows adaptable placement of source and display devices
- Backward compatible with non-1080p displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DVI input
Package Includes
- U444-016-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), 16-ft. (4.88 m)
Specifications
OVERVIEW
UPC Code | 037332193865 |
Product Type | Active Cable |
Technology | DVI |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 192 |
Product Length (cm.) | 487.68 |
Product Length (ft.) | 16 |
Product Length (m) | 4.88 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Consumption (Watts) | 0.5 |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 16 |
Cable Length (in.) | 192 |
Shipping Dimensions (hwd / in.) | 2.00 x 5.60 x 3.20 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 2.000 x 5.600 x 3.200 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.76 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
BTUs | 1.7 BTU/Hr |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Useful Web Pages
Product Images