Part Number: U328-036
Locate a printer or other USB peripheral 36-ft. from your computer.
- 36-ft. (10.97 m) USB3.0 SuperSpeed A-B Active Cable
- Overcomes the 5-meter USB barrier
- Built-in repeater maintains SuperSpeed USB 3.0 signal quality
- 3-year limited warranty
Overview
The USB 3.0 Active A/B cable overcomes the 16-foot (five-meter) USB distance limitation with an active repeater in the middle of the cable. Now USB printers and other devices can be located up to 36 feet (11 meters) away from the computer in a single, non-daisy-chainable run with no need for extension cables. Full 5 Gbps speed is maintained along the entire length of the cable. Backward compatible to USB 1.1 and 2.0 . Plug-and-play, Windows and macOS compatible.
Features
- Connect a computer to a printer or other USB device up to 36-ft. (10.97 m) away
- SuperSpeed USB 3.0, Hi-Speed 2.0 and USB 1.1 compatible
- Active repeater maintains 5Gbps signal integrity
- USB "A" to USB "B" connections
- Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
- Cable length: 36-ft. Weight: 2lb.
- Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)
System Requirements
- A USB 3.0 port and USB 3.0 device (with type B jack) are required to meet USB 3.0 speeds. A USB 2.0 or 1.1 port and/or device can be used, but you will not be able to achieve USB 3.0 speeds.
- Not for use with Xbox (see Xbox website for details on extending devices with Xbox)
Package Includes
- 36-ft. (10.97 m) SuperSpeed USB3.0 A/B Active Device Cable (A Male to B Male)
Specifications
OVERVIEW
UPC Code | 037332181848 |
Technology | USB 3.x |
Cable Type | Active |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 B (MALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 36 |
Shipping Dimensions (hwd / in.) | 9.10 x 10.60 x 0.01 |
Shipping Weight (lbs.) | 1.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images