Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

Model Number: U420-003-G2


Connects and charges USB-C devices at USB 3.1 Gen 2 speeds up to 10 Gbps.
  • USB 3.1 Gen 2 data transfer speeds up to 10 Gbps
  • Power output up to 3A for fast-charging devices
  • Reversible USB-C male connectors on both ends
  • Error-free signal quality and EMI/RFI protection
  • Compatible with Thunderbolt™ 3 ports
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U420-003-G2 USB 3.1 Gen 2 Cable connects and charges two devices with USB-C or Thunderbolt 3 ports or connects a USB-C device to a wall charger with a USB-C port. This three-foot cable supports USB 3.1 Gen 2 data transfer speeds up to 10 Gbps and power output up to 3A for fast charging of mobile devices. Reversible USB-C male connectors plug into a USB port in either direction for fast, fumble-free connection every time.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. Backward compatible with previous USB generations.



USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum

Features

Supports USB 3.1 Gen 2
  • Connects and charges devices with USB-C ports
  • Data transfer speeds up to 10 Gbps—20 times faster than USB 2.0
  • Power output up to 3A—perfect for fast charging of most mobile devices
  • Backward compatible with previous USB generations

USB-C Male Connectors
  • Fumble-free reversible plugs ensure fast, easy connection every time
  • Compatible with Thunderbolt 3 ports

Premium Construction for Superior Signal Transfer
  • Foil and braid shielding for error-free signal quality and EMI/RFI protection
  • Molded nickel-plated connectors and gold-plated contacts
  • Integral strain relief for long life
  • Rugged PVC jacket

System Requirements

  • Devices with a USB-C port

Package Includes

  • U420-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197368
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.2MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 6.50 x 0.50
Shipping Weight (lbs.)0.10
Wire Gauge (AWG)32/30
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
TechnologyUSB 3.1 (Gen 2)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters

Additional FAQs may be available on the U420003G2 model support page.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U420-003-G2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.