Part Number: P502-050-P
This Model has been retired and has not been replaced. More information for the P502-050-P is available on the model support page
Overview
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Plenum-rated jacket recommended for connecting through ceilings, walls and ducts
System Requirements
- Display device with HD15 input
- Computer with HD15 output
Package Includes
- P502-050-P VGA Coaxial High-Resolution Plenum-Rated Monitor Cable (M/M), 50 ft.
Specifications
OVERVIEW
UPC Code | 037332130679 |
Technology | Coax; VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 1.00 |
Shipping Weight (lbs.) | 4.10 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) | |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Video Switches
Model Number | Description | |
---|---|---|
B112-002-R | 2-Port Manual VGA/SVGA Video Switch (3x HD15F) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images