Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft.

Model Number: P516-001


  • Splits the VGA/XVGA signal providing simultaneous display of the same image on two monitors
  • HD15 Male splits to 2 HD15 Female

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 1-ft. VGA/XVGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PCs VGA port to two monitors (up to 800 x 600) that use standard 15-pin plugs. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For higher resolution monitors, use P516-001-HR. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter, or, B114-004-R, powered 4-Port Splitter.

Features

  • HD15 Male to 2 x HD15 Female w/Hex Nuts
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the image from one PC
  • Inexpensive solution for presentations

System Requirements

  • PC/MAC with 15-pin Female VGA CPU port

Package Includes

  • 1-ft VGA/XVGA Splitter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123602
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 6.30 x 7.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B114-004-R | Digital Signage & Audio/Video B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.