Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft., TAA


  • Both extends and expands your Tripp Lite VGA + Audio over Cat5 installation, allowing you to locate multiple monitors/speakers at different points in a chain of up to 2,000 ft.
  • Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 remote displays/speakers in a full chain
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B132-110A

Have a Question?
Contact Us

Overview

Tripp Lite’s B132-110A remote/repeater unit both extends and expands your VGA + Audio over Cat5 installation, allowing you to locate multiple monitors/speakers at different points in a chain of up to 2,000 ft.. With Tripp Lite’s standard transmitter and receiver units, a single set of monitor and speakers can be located up to 1,000 ft. from the source. By inserting the B132-110A remote/repeater unit in between, the signal can be regenerated and extended to another set of monitor and speakers up to an additional 1,000 ft. away. A set of monitor and speakers can be connected to both the remote/repeater and the receiver, allowing the signal to be transmitted to both points in the chain. Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 remote displays/speakers located at different points in the installation.

With Tripp Lite’s wide assortment of VGA + Audio over Cat5 extender solutions, the B132-110A remote/repeater unit can be used in a variety of ways to create the installation best suited to your needs.

  • Insert the B132-110A in between the local transmitter and remote receiver units of your B130-101A-2 or B130-101A-WP-2 extender kit
  • Connect the B132-110A to the remote/repeater unit that comes with the B130-111A extender/repeater kit
  • Connect the B132-110A to an available port on a B132-002A-2 or B132-004A-2 extender/splitter

24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. Unit features Equalization and Gain controls to adjust the video image. Includes mounting hardware that allows the unit to be wall mounted, rackmounted, or pole mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Both extends and expands your Tripp Lite VGA + Audio over Cat5 installation, allowing you to locate multiple monitors/speakers at different points in a chain of up to 2,000 ft..
  • Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 remote displays/speakers in a full chain.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K.
  • Extend a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., between the local transmitter and the first remote/repeater unit in the installation.
  • Extend a 1920 x 1440 (60Hz) video and audio signal up to an additional 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to an additional 1,000 ft., from the first remote/repeater unit to the last set of display and speakers in the installation.
  • Features built-in Equalization and Gain controls for video image adjustment.
  • Includes mounting hardware that allows wall mounting, rackmounting or pole mounting.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

System Requirements

  • Computer with VGA video and 3.5mm audio outputs
  • Monitor / TV / Speakers with VGA video and 3.5mm audio inputs
  • A B132-002A-2 extender/splitter local unit or a B130-101A-WP-2 extender kit
  • For international use, a power supply with the appropriate plug type must be purchased separately. 

Package Includes

  • B132-110A remote/repeater unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Screwdriver for video adjustment
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332161635
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.0" x 4.50" x 2.50"
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1920 x 1440 @ 60Hz
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

There are several possible causes for poor signal quality. Try the troubleshooting steps below: 1. Are the external power supplies that came with the product connected and plugged into a working power source? For the product to function properly, it must be connected to and receiving power from the external power supply. 2. Have you adjusted the Equalization and Gain settings? There are built-in Equalization and Gain adjustment knobs on every remote receiver and remote repeater unit, which can be adjusted to obtain the best picture quality. Use the mini screwdriver included with the product to adjust these settings until an acceptable image is displayed. 3. What resolution are you trying to reach? Tripp Lite’s VGA-over-Cat5 extenders are tested to support video resolutions up to 1024 x 768 @ 60 Hz at a max distance of 1,000 ft. from the source. The shorter the extension distance, the higher the resolution you will be able to obtain. If you are not able to get an acceptable image after adjusting the Equalization and Gain settings, try lowering your computer’s video resolution or adjusting the refresh rates. If these steps do not work, proceed to the following: 1. What type of cabling are you using? It’s important to use cables that support the video resolution you are trying to obtain. To achieve maximum distance and resolution, 24 AWG solid wire UTP cable must be used. Tripp Lite’s N202-Series Cat6 cables are made with 24 AWG solid wire, as are the N022-01K-GY (Cat5) and N222-01K-GY bulk cables. For optimal results at distances between 500 and 1000 ft., it’s recommended that you use Tripp Lite P524-01K zero-skew cabling. Also, the VGA cables must support the resolution you are trying to obtain. Inexpensive, low-quality VGA cables often do not support resolutions higher than 800 x 600. It’s recommended that you use VGA monitor cables made with RGB coax, such as Tripp Lite’s P502-Series cables. 2. Do you have any patch panels or other devices between the local transmitter and remote receiver units? Tripp Lite’s VGA-over-Cat5 extender products are designed to be connected directly from the transmitter to the receiver via UTP cable. The more connection points between the source and the remote monitor, the more likely signal degradation and poor performance will occur. Try removing all devices, including patch panels, between the transmitter and receiver. 3. Do you have a splitter, switch or other device in between the computer and transmitter, or in between the receiver and display? Tripp Lite’s VGA over Cat5 extenders wer designed for the transmitter to connect directly with the source computer, and for the receiver to connect directly to the display. If you have a splitter, switch, or other device in between, it should be removed from the installation. 4. Check your cabling for damage that may have occurred during installation. If a cable connector is loose from pulling through ceilings/walls, or the cable jacket is damaged and wiring is exposed, you will not be able to achieve maximum performance. 5. Is the local transmitter and/or remote receiver located in a high-temperature area? If the product is overheated, it will not function properly.

Additional FAQs may be available on the B132110A model support page.

Accessories

Copper Network Cables
  Model Number Description
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B130-101A-2 | Digital Signage & Audio/Video B130-101A-2 VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft., TAA
B130-101A-WP-2 | Digital Signage & Audio/Video B130-101A-WP-2 VGA over Cat5/6 Extender Kit, Wall Plate Transmitter/Receiver for Video/Audio, Up to 1000 ft., TAA
B130-111A | Digital Signage & Audio/Video B130-111A VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000 ft., TAA
B132-002A-2 | Digital Signage & Audio/Video B132-002A-2 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA
B132-004A-2 | Digital Signage & Audio/Video B132-004A-2 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA
B132-008A-2 | Digital Signage & Audio/Video B132-008A-2 8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA
B132-100A | Digital Signage & Audio/Video B132-100A VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft., TAA
B132-100A-WP-1 | Digital Signage & Audio/Video B132-100A-WP-1 VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft., TAA
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
Network Cables & Adapters
  Model Number Description
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.