Part Number: B132-110A TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B132-110A is available on the model support page
Features
- Both extends and expands your Tripp Lite VGA + Audio over Cat5 installation, allowing you to locate multiple monitors/speakers at different points in a chain of up to 2,000 ft..
- Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 remote displays/speakers in a full chain.
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution.
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K.
- Extend a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., between the local transmitter and the first remote/repeater unit in the installation.
- Extend a 1920 x 1440 (60Hz) video and audio signal up to an additional 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to an additional 1,000 ft., from the first remote/repeater unit to the last set of display and speakers in the installation.
- Features built-in Equalization and Gain controls for video image adjustment.
- Includes mounting hardware that allows wall mounting, rackmounting or pole mounting.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
System Requirements
- Computer with VGA video and 3.5mm audio outputs
- Monitor / TV / Speakers with VGA video and 3.5mm audio inputs
- A B132-002A-2 extender/splitter local unit or a B130-101A-WP-2 extender kit
- For international use, a power supply with the appropriate plug type must be purchased separately.
Package Includes
- B132-110A remote/repeater unit
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Screwdriver for video adjustment
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332161635 |
Product Type | Transceiver |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1440 @ 60Hz |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
Maximum Signal Range Details | 1000 ft @ 1024 x 768 (60Hz) 500 ft @ 1920 x 1440 (60Hz) |
AUDIO
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V/2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power) RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.100 x 4.500 x 2.500 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.5 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 158 (-20 to 70 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B130-101A-2 | VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B130-101A-WP-2 | VGA over Cat5/6 Extender Kit, Wall Plate Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-002A-2 | 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-004A-2 | 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-008A-2 | 8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-100A | VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-100A-WP-1 | VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images