Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Portable 10,000mAh Dual-Port Mobile Power Bank USB Battery Charger with LED Flashlight

Model Number: UPB-10K0-2U


Charge your mobile device anywhere, anytime without plugging into an AC power outlet. Ideal for cellphones, smartphones, tablets, e-readers, MP3 players and Bluetooth speakers, headsets and headphones.
  • Fits comfortably in your purse, backpack or laptop bag
  • Dual USB ports provide up to 5V, 1A and 5V, 2A of power
  • LEDs indicate remaining battery capacity
  • Charges devices at maximum output up to 3.3 hr.
  • Includes USB Micro-B charging cable
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

No more frantic searching for an AC power outlet when your cellphone, tablet, or other mobile device’s battery power is getting low. The UPB-10K0-2U Portable 10,000mAh Dual-Port Mobile Power Bank is the perfect power solution when you’re on the road, or stuck somewhere without convenient electricity. It fits comfortably in your purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.

Just connect your device to the UPB-10K0-2U’s USB-A port using the included USB Micro-B cable or another cable suitable for your device. Press the on/off button to illuminate the LEDs that indicate the Mobile Power Bank’s battery capacity at a glance. Press the button twice to use the unit as an LED flashlight.

The portable UPB-10K0-2U’s dual USB ports provide up to 5V, 1A and 5V, 2A of power, so you can charge two devices at once. Its 10,000mAh capacity charges devices at maximum power up to 3.3 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer’s USB-A port using the included cable. Press the on/off button, and the four LEDs will blink or light solid in various combinations to indicate the battery level.

Features

Travel-Sized for Convenient Charging of Dual Devices Anywhere
  • Fits comfortably in your purse, backpack, or laptop bag
  • Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
  • USB Micro-B charging cable included

Superior Charge Capability Without an AC Power Outlet
  • Connect USB-A port to device for charging at maximum output up to 3.3 hr.
  • Dual USB ports provide up to 5V, 1A and 5V, 2A of power at 10,000mAh capacity
  • Protects against short circuits, overvoltage, over-current, overcharges and overdischarges

Built-In Lithium-Ion Battery
  • Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
  • Built-in LEDs indicate how much battery capacity is left
  • Unit also functions as a convenient LED flashlight

Package Includes

  • UPB-10K0-2U Portable 10,000mAh Dual-Port Mobile Power Bank USB Battery Charger
  • USB Micro-B cable, 3 ft.
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189387
OUTPUT
Charging Ports / Amps(1) 1A; (1) 2A
Charging MethodUSB
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.80 x 4.70 x 9.30
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)0.9 x 3.1 x 4.7
Unit Weight (lbs.)0.6
ENVIRONMENTAL
Operating Temperature Range32F to 113F ( 0C to 45C )
Storage Temperature Range5F to 140F ( -15C to 60C )
CONNECTIONS
Side A - Connector 1(2) USB A (FEMALE)
Side B - Connector 1USB 3.0 MICRO-B (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.

Additional FAQs may be available on the UPB10K02U model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
U038-003 | USB, Lightning & FireWire U038-003 USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 3-ft.
U038-006 | USB, Lightning & FireWire U038-006 USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 6-ft.
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR05C-003-RARB | USB, Lightning & FireWire UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right Angle Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.
UR05C-003-RB | USB, Lightning & FireWire UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.
UR05C-003-UARB | USB, Lightning & FireWire UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.
USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | USB Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
U038-003 | USB Cables U038-003 USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 3-ft.
U038-006 | USB Cables U038-006 USB 2.0 Cable, USB Type-A Male to USB Type-C (USB-C) Male, 6-ft.
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR05C-003-RARB | USB Cables UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right Angle Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.
UR05C-003-RB | USB Cables UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.
UR05C-003-UARB | USB Cables UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right Angle 5-Pin Micro B) Black, 3-ft.
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.

Resources & Downloads

support icon

Do you own a
UPB-10K0-2U

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.