Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black


Charge your mobile device anywhere, anytime without plugging into an AC power outlet. Ideal for cellphones, smartphones, tablets, e-readers, MP3 players and Bluetooth speakers, headsets and headphones.
  • Fits comfortably in your pocket, purse, backpack or laptop bag
  • Provides up to 5V, 1A for charging mobile devices
  • LEDs indicate remaining battery capacity
  • Charges devices at maximum output up to 5.2 hr.
  • Includes USB Micro-B charging cable
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

UPB-05K2-1U

Have a Question?
Contact Us

Overview

No more frantic searching for an AC power outlet when your cellphone, tablet, or other mobile device's battery power is getting low. The UPB-05K2-1U Portable 5200mAh Mobile Power Bank is the perfect power solution when you're on the road, or stuck somewhere without convenient electricity. It fits comfortably in your pocket, purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.

Just connect your device to the UPB-05K2-1U's USB-A port using the included USB Micro-B cable or another cable suitable for your device. Press the button to illuminate the LEDs that indicate the Mobile Power Bank's battery capacity at a glance. Press the button and hold for 3-4 seconds to use the device as an LED flashlight.

The portable UPB-05K2-1U provides up to 5V, 1A of power, and its 5200mAh capacity charges devices at maximum power up to 5.2 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer's USB-A port using the included cable. Press the button, and the four LEDs will blink or light solid in various combinations to indicate the battery level.

Features

Travel-Sized for Convenient Charging Anywhere
  • Fits comfortably in your pocket, purse, backpack, or laptop bag
  • Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
  • USB Micro-B charging cable included

Superior Charge Capability Without an AC Power Outlet
  • Connect USB-A port to device for charging at maximum output up to 5.2 hr.
  • Provides up to 5V, 1A of power at 5200mAh capacity
  • Protects against short circuits, overvoltage, over-current, overcharges and overdischarges

Built-In Lithium-Ion Battery
  • Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
  • Built-in LEDs indicate how much battery capacity is left
  • Device also functions as a convenient LED flashlight

Package Includes

  • UPB-05K2-1U Portable 5200mAh Mobile Power Bank USB Battery Charger
  • USB Micro-B cable, 3 ft.
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189370
OUTPUT
Charging Ports / Amps(1) 1A
Charging MethodUSB
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.80 x 5.20 x 5.90
Shipping Weight (lbs.)0.54
Unit Dimensions (hwd / in.)0.9 x 1.8 x 3.8
Unit Weight (lbs.)0.26
ENVIRONMENTAL
Operating Temperature Range32F to 113F ( 0C to 45C )
Storage Temperature Range5F to 140F ( -15C to 60C )
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB 3.0 MICRO-B (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.

Additional FAQs may be available on the UPB05K21U model support page.

Accessories

USB, Lightning & FireWire

  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 3 ft.
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 3 ft.
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 6 ft.
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.
U038-003 | USB, Lightning & FireWire U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft.
U038-006 | USB, Lightning & FireWire U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft.
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR05C-003-RARB | USB, Lightning & FireWire UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right-Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RB | USB, Lightning & FireWire UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-UARB | USB, Lightning & FireWire UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.

USB Cables

  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 3 ft.
M100-003-WH | USB Cables M100-003-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 3 ft.
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | USB Cables M100-006-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 6 ft.
M100-10N-BK | USB Cables M100-10N-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.
U038-003 | USB Cables U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft.
U038-006 | USB Cables U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft.
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR05C-003-RARB | USB Cables UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right-Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RB | USB Cables UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-UARB | USB Cables UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.

Lightning Cables

  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 3 ft.
M100-003-WH | Lightning Cables M100-003-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 3 ft.
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync/Charge Cable with Lightning Connector - M/M, White, 6 ft.
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.

Resources & Downloads

support icon

Do you own a
UPB-05K2-1U

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.