Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )

Model Number: N484-12M12


  • High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
  • 40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections ( Female )
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
  • Factory terminated connectors reduce the time and labor required of field connector terminations

Overview

Tripp Lite's N484-12M12 is a High Density 40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections. Designed specifically for use with Tripp Lite's N484-00U and N484-01U chassis'; up to 4 cassettes per N484-01U, or 1 per N484-00U. Each MTP/MPO connector is rated for up to 40GbE, with an extremely low insertion loss of 0.35db, well under the IEEE-802.3ae maximum channel loss spec of <25db. Guaranteed compatibility when used with recommended Tripp Lite cabling. Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing made with heavy duty, 1.0mm Cold Rolled Steel.

Features

  • High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
  • 40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections
  • Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
  • Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Housing made of heavy duty, 1.0mm Cold Rolled Steel
  • Includes dust caps for unused ports

System Requirements

  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables

Package Includes

  • N484-12M12 40GbE Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187215
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.36 x 7.90 x 1.46
Shipping Weight (lbs.)0.49
Unit Dimensions (hwd / in.)1.4 x 4.4 x 0.8
Unit Weight (lbs.)0.3
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
CONNECTIONS
Ports12
Side A - Connector 112-STRAND MTP (FEMALE)
Side B - Connector 112-STRAND MTP (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMTP/MPO
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N844-01M-12-P | Network Cables & Adapters N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
N844-02M-12-P | Network Cables & Adapters N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
N844-03M-12-P | Network Cables & Adapters N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
N844-05M-12-P | Network Cables & Adapters N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
N844-10M-12-P | Network Cables & Adapters N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)
Network Panels, Jacks & Hardware
  Model Number Description
N484-01U | Network Panels, Jacks & Hardware N484-01U High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity
N484-00U | Network Panels, Jacks & Hardware N484-00U High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.