Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort Extension Cable with Latches (M/F), 6 ft.

Model Number: P579-006


  • Digital Video and Audio in one cable
  • Supports 1080p resolution
  • Small footprint compared to VGA or DVI

Overview

DisplayPort is a digital display interface standard put forth by the Video Electronics Standards Association (VESA). It defines a digital audio/video interconnect intended to be used between computer and display monitors, or computers and home theater systems. Similar to HDMI, in that it supports both Digital Video/Audio signals, DisplayPort is geared more toward the computer market, where HDMI dominates the Home Theater market. Tripp Lite's DisplayPort cables support a maximum bandwidth of 10.8Gbps, as well as DPCP ( DisplayPort Content Protection), and HDCP.

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.2
  • Supports High Definition Content Protection ( HDCP )

Package Includes

DisplayPort Monitor Extension Cable - 6-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185839
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.23
ENVIRONMENTAL
Operating Temperature Range-4F to 140F (-20C to 60C)
Storage Temperature Range5F to 122F (-15C to 50C)
Relative Humidity10% to 80% RH, NON-CONDENSING
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P579006 model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.