Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M
- Cisco switch compatible...Comparable to GLC-SX-MMD=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 300 meter transmission distance using 62.5/125 MMF cabling
- 500 meter transmission distance using 50/125 MMF cabling
- 3-year limited warranty
N286-01GSX-MDLC
Have a Question?
Overview
Features
- Cisco switch compatible...Comparable to GLC-SX-MMD=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 1000Base-SX transceiver supports data transfer rates up to 1.25Gbps
- 300 meter transmission distance using 62.5/125 Multimode cabling
- 500 meter transmission distance using 50/125 Multimode cabling
- 850nm wavelength VCSEL Laser
- Duplex LC Connector
- Electrical interface compliant with SFF-8431
- Supports Digital Diagnostic Monitoring (DDM)
- Hot-pluggable
Specifications
OVERVIEW
UPC Code | 037332185488 |
Technology | SFP+/QSPP+/QSFP28 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.87 x 2.87 x 4.84 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 0.33 x 0.52 x 2.24 |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Storage Temperature Range | 0.33 x 0.52 x 2.24 |
Relative Humidity | 5 to 95% RH, Non-Condensing |
Operating Temperature | 32F - 158F |
COMMUNICATIONS
Transmission Distance | 550 m |
CONNECTIONS
Side A - Connector 1 | SFP+ (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Brand Compatibility | Cisco |
SPECIAL FEATURES
Data Transfer Rate | 1Gbps |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N320-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
![]() |
N320-15M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) |
![]() |
N320-20M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) |
![]() |
N520-10M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
![]() |
N520-15M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) |
![]() |
N520-20M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) |
![]() |
N820-10M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
![]() |
N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.