Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500-ft., TAA

Model Number: BHDBT-T-SI-4X2


Works with a Tripp Lite HDBaseT receiver to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals over a Cat5e/6/6a cable up to 500 ft. to dual projectors, monitors or televisions.
  • Features 4 HDMI input ports and 2 RJ45 output ports
  • Supports video resolutions up to 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz*
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Mounts easily to wall, rack or pole
  • Plug and play—no software or drivers to install

*Maximum supported video resolutions depend on the receivers being used.
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5e/6/6a 4x2 Extender Matrix Transmitter works in tandem with the Tripp Lite BHDBT-Series receiver in your HDBaseT installation to extend uncompressed HDMI video and audio, RS-232 serial and IR remote control signals. It features four HDMI input ports and two RJ45 output ports, letting you route any source to either display or the same source to both displays.

Using a single Cat5e/6/6a cable, the BHDBT-T-SI-4X2 can extend an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 feet (100 m) or an HD 1920 x 1080 (1080p) @ 60Hz signal up to 500 feet (150 m). To further extend and expand your installation, you can insert up to five BHDBT-Series Extender Transceivers between the transmitter and receiver for a total range up to 3,000 feet with a monitor connected to each transceiver.** The sources connect to locking HDMI ports that prevent the cable from coming loose or undone, ensuring an intact signal.

The BHDBT-T-SI-4X2 supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach the unit to a wall, rack or pole. Sets up quickly with no software to download or install.

** Maximum supported extension distance and video resolutions depend on the receivers and/or transceivers being used. See the receiver (BHDBT-R-SI, BHDBT-R-SI-ER, BHDBT-R-SI-LR) and transceiver (BHDBT-TR-SI, BHDBT-TR-SI-ER, BHDBT-TR-SI-LR) pages for details.

Features

Supports the Latest Video and Audio Applications
  • Connects to Tripp Lite BHDBT-Series receivers and transceivers with a single Cat5e/6/6a cable
  • Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 ft. (150 m)***
  • Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 ft. (100 m)***
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
  • Add up to 5 BHDBT-Series Extender Transceivers to further expand the range of your installation up to 3,000 ft. (1080p) with a monitor attached to each transceiver***

Features 4 HDMI Input Ports and 2 RJ45 Output Ports
  • Can route any source to either display or the same source to both displays
  • Control inputs and outputs using unit pushbuttons, included remote control or via your computer’s Terminal Emulation Software

Allows You to Control Other Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Included mounting hardware lets you install each unit on a wall, rack or pole
  • Locking HDMI ports (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevent cables from coming loose or disconnected, ensuring an intact signal

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

*** Maximum supported extension distance and video resolutions depend on the receivers and/or transceivers being used. See the receiver (BHDBT-R-SI, BHDBT-R-SI-ER, BHDBT-R-SI-LR) and transceiver (BHDBT-TR-SI, BHDBT-TR-SI-ER, BHDBT-TR-SI-LR) pages for details.

Package Includes

  • BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5e/6/6a 4x2 Extender Matrix Transmitter
  • Remote control
  • IR extension cable
  • 3.5 mm Male to DB9 Female adapter cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332187000
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
PHYSICAL
ColorBlack
Included Mounting AccessoriesY
Shipping Dimensions (hwd / in.)2.20 x 13.90 x 6.50
Shipping Weight (lbs.)4.00
Unit Dimensions (hwd / in.)1.2 x 9.3 x 3.9
Unit Weight Details3.5lbs
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)328
Max 2560 x 1600 Range (ft)328
Max 4K UHD Range (ft)328
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
Max 1600 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side A - Connector 2DB9 (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
10/100 Ethernet Extension SupportNo
TechnologyHDBaseT; HDMI; Serial (RS232); IR
CERTIFICATIONS
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
See All

Additional FAQs may be available on the BHDBTTSI4X2 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.
P569-010-LOCK | Digital Signage & Audio/Video P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, Ultra HD 4K x 2K, 24AWG (M/M), 10-ft.
BHDBT-001-FF | Digital Signage & Audio/Video BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
BHDBT-R-SI | Digital Signage & Audio/Video BHDBT-R-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA
BHDBT-R-SI-LR | Digital Signage & Audio/Video BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA
BHDBT-TR-SI | Digital Signage & Audio/Video BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA
BHDBT-TR-SI-ER | Digital Signage & Audio/Video BHDBT-TR-SI-ER HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m)
BHDBT-TR-SI-LR | Digital Signage & Audio/Video BHDBT-TR-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m)
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.

Resources & Downloads

support icon

Do you own a
BHDBT-T-SI-4X2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.