2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4 with HDR, 3D, HDCP 2.2, EDID
- Supports up to 4K @ 60Hz (4:4:4) Resolution, as specified in HDMI 2.0
- Up to 18Gbps data rate
- HDR and HDCP 2.2 Compliant
- Switch source devices using button or included remote control
- Supports DTS-HD, Dolby® TrueHD and 7.1-channel surround sound
- Plug and Play
- 3-year limited warranty
Overview
Features
- Ideal for home entertainment systems, digital signs and video presentations
- Switch between source devices via button on unit or included remote control
- Automatically switches to next available device when currently used device is powered off
- Red LED indicates unit is receiving power from AC outlet
- Green LEDs indicate connected HDMI inputs
- Supports video resolutions up to 4K @ 60 Hz (4:4:4), as specified in HDMI 2.0
- Supports 48-bit True Color (16 bits per channel)
- Up to 18Gbps Data Rate
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Compatible with 3D, HDCP v2.2 and EDID
- Plug and play right from the box with no software or drivers needed
Specifications
OVERVIEW
UPC Code | 037332191335 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft. |
Technology | HDMI; IR |
VIDEO
Max Supported Video Resolution | 4K @ 60Hz (3840 x 2160) |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
Bus Powered | No |
Product Length (in.) | 2.15 |
Product Length (ft.) | 0.26 |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50Hz/60Hz / 0.3A |
External Power Supply Output Specs (V / A) | 5V / 1A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power), (x2) Green (Connection) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 2.40 x 6.70 x 5.00 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 0.8 x 3.1 x 2 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | 14 to 176°F (-10 to 80°C) |
BTUs | 5.8 BTU/Hr |
Power Consumption (Watts) | 1.7 |
Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Port Control | Push Buttons |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Port Selection | Pushbutton; Remote Selector |
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B119002UHD model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.