Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

Model Number: B004-DPUA4-K


Control 4 DisplayPort computers using one DisplayPort monitor, USB keyboard and USB mouse. Connect USB 3.0 peripherals, such as hard drives and webcams, and share them between computers.
  • Connect peripherals to built-in 2-port USB 3.0 hub
  • Switch among computers via front buttons or keyboard hotkeys
  • Supports digital video resolutions up to 2560 x 1600
  • Supports Displayport 1.1
  • Includes all necessary DisplayPort, USB 3.0 and audio cables
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The desktop B004-DPUA4-K 4-Port DisplayPort KVM Switch lets you access, control, boot and reboot four DisplayPort computers using one DisplayPort monitor, USB keyboard and USB mouse. Switching among DisplayPort computers is quick and simple using keyboard hotkeys or buttons on the unit.

You can also plug microphones and speakers into the 3.5 mm mini-stereo jacks, and the two-port USB 3.0 SuperSpeed hub allows you to connect peripherals, such as a webcam, flash drive, printer or scanner, and share them among computers. Because the audio and USB 3.0 hub ports can be accessed independently, you can, for instance, use a printer connected to the hub to print data from one computer while also listening to music from another computer.

All necessary cables are included. The B004-DPUA4-K supports digital video resolutions up to 2560 x 1600 (including 1080p), 2-channel stereo audio and data transfer rates up to 5 Gbps. The monitor’s EDID information is sent to the connected computer when selected.

The B004-DPUA4-K is easy to set up with no software to install and supports Windows, Mac, Linux and Sun. The USB 3.0 hub is backward-compatible with USB 2.0 and USB 1.1 devices.

Features

Access and Control Up to 4 Computers with One KVM Switch
  • Switch among computers using keyboard hotkeys or front-panel buttons
  • Monitor's EDID information sent to connected computer when selected
  • Auto Scan feature cycles among computers at regular intervals for at-a-glance observation of activity
  • Supports DisplayPort 1.1

Independent Audio Switching
  • 3.5 mm mini-stereo speaker and microphone jacks allow sharing of audio equipment among computers
  • Listen to audio files on one computer while accessing another computer
  • Supports 2-channel stereo audio

Independent USB 3.0 Peripheral Sharing
  • 2-port USB 3.0 SuperSpeed hub allows connection of peripherals, such as webcams, flash drives, printers and scanners
  • Print documents from one computer while accessing another computer
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.1 devices

Compatible with All Major Operating Systems
  • Easy to set up with no software or drivers to install
  • Supports digital video resolutions up to 2560 x 1600, including 1080p
  • Works with Windows, Mac, Linux and Sun
  • All necessary cables included

System Requirements

  • DisplayPort-enabled monitor
  • USB keyboard and mouse
  • Speaker and microphone with 3.5 mm mini-stereo plugs (for audio)
  • Computer with USB port (need USB 3.0 port for USB 3.0 speed)
  • Computer with 3.5 mm mini-stereo jacks (for audio)
  • Compatible with all major operating systems

Package Includes

  • B004-DPUA4-K 4-Port DisplayPort KVM Switch
  • (4) DisplayPort cables, 6 ft.
  • (4) USB 3.0 Type-A to Type-B cables, 6 ft.
  • (4) 3.5 mm mini-stereo cables, 6 ft.
  • External power supply (Input: 100/240V, 50/60 Hz, 0.8A; Output: 9V, 2A)
  • Universal plug adapters (NEMA 1-15P, CEE 7/16, BS1363, and AS3112)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188632
AC AdapterInput: 100-240V, 50/60Hz, 0.8A Output: 9V, 2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.8A
External Power Supply Output Specs (V / A)9V/ 2A
External Power Supply Cord Length (ft.)6
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (USB); White (Selected PC)
PHYSICAL
ColorBlack
Material of ConstructionSECC
Shipping Dimensions (hwd / in.)7.40 x 6.20 x 10.60
Shipping Weight (lbs.)5.90
Unit Dimensions (hwd / in.)1.8 x 8.1 x 3.9
Unit Packaging TypeBox
Unit Weight (lbs.)2.1
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  22.2 BTU/Hr
Power Consumption (Watts)6.5
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Ports4
PC/Server ConnectionsUSB; DisplayPort
Side A - Connector 1(4) DISPLAYPORT (FEMALE)
Side A - Connector 2(4) USB 3.0 B (FEMALE)
Side A - Connector 3(8) 3.5MM (FEMALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDisplayport
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDisplayport
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Port SelectionPushbutton; Hotkey
Max Supported Video Resolution2560 x 1600 @60Hz
Displayport Specification1.1
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Cat5 KVM SwitchNo
TechnologyUSB 3.0 (SuperSpeed); USB; DisplayPort; Stereo Audio
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Attempts to pass higher resolutions than 2560 x 1600 may result in delays in switching between ports, no image or inconsistent images. Tripp Lite supports a maximum resolution of 2560 x 1600 for this product.

Additional FAQs may be available on the B004DPUA4K model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P579-006 | Digital Signage & Audio/Video P579-006 DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P580-015 | Digital Signage & Audio/Video P580-015 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft.
USB, Lightning & FireWire
  Model Number Description
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U322-015 | USB, Lightning & FireWire U322-015 USB 3.0 SuperSpeed Device Cable (AB M/M), 15 ft.
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
B004-DPUA4-K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.