Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

5-Outlet Power Strip - French Type E Outlets, 220-250V AC, 16A, 1.5 m Cord, Type E Plug, White


5-outlet power strip distributes electricity to home and office electronics, including computers, power tools and appliances.
  • 5 French Type E outlets distribute power to appliances, tools and other electronics
  • Right-angle Type E plug permits connection in confined or hard-to-reach spaces
  • 34 cm plastic housing designed to withstand the rigors of everyday use
  • Rear keyhole slots enable mounting to desk or workbench for easy access to outlets
  • 16A circuit breaker shuts down all outlets for safety in case of overload

View Full Product Details

Tripp Lite Part Number

PS5F15

$9.59 Avg. Price
Have a Question?
Contact Us

Features

34 cm Power Strip Delivers Electricity to 5 Devices at the Same Time
Compatible with standard electrical equipment, this Protect It!® power strip features five French Type E outlets and a durable white plastic housing. It is ideal for powering almost anything with a compatible plug, including computers and mobile devices to appliances and power tools.
Designed to Give You Flexibility in Placing the Power Strip Where It’s Most Needed
The power strip features a space-saving right-angle Type E plug that helps you connect to a wall outlet located behind furniture that is placed flush against the wall. The plug is attached to a 1.5-meter power cord, which gives you more choices in placing the power strip away from the connected AC outlet.
Vertical or Horizontal Mounting for Desks and Workbenches
Keyhole-shaped mounting slots on the back of the power strip allow you to permanently install it on any flat surface, including walls, with user-supplied hardware.
Premium Safety Features Designed for Protecting Your Valuable Equipment
The PS5F15 features an on/off switch that provides one-touch control over all connected devices. In the event of an overload, a 16-amp circuit breaker immediately shuts down the power strip to prevent equipment damage.

Typical Applications

  • Distribute power to computer equipment and other devices in an office, workbench, retail or telecom environment
  • Mount a power strip to the edge of a desk or workbench for easy access to outlets

Package Includes

  • PS5F15 5-Outlet Power Strip, French Type E Outlets, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251558
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Input Plug TypeFrench
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(5) French/Belgian
Circuit Breaker (amps)13
Overload Protectioncombo switch/circuit breaker
Outlet Orientationright-angled
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position power switch
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
ColorWhite
Power Cord ColorWhite
Housing ColorWhite
Mounting Holes or SlotsYes
Material of ConstructionPlastic
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)13.50 x 2.80 x 2.20
Shipping Weight (lbs.)0.86
STANDARDS & COMPLIANCE
ApprovalsCE, RoHS AND REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the PS5F15 model support page.

Documents & Downloads

support icon

Do you own a
PS5F15

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.