Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Rolling Caster Kit, 4 pack

Model Number: SRCASTER


  • Per caster rating of 550lbs
  • Includes 4 casters, installation guide and mounting hardware
  • Included with all floor-standing rack enclosure models (48/45/42/25/12U)
  • Can be purchased as an accessory to turn stationary 4-post open frame and wall-mount racks into mobile rolling racks
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SmartRack SRCASTER is a rolling caster kit used to maneuver rack enclosures, wall-mounts and 4 post open frame racks to their desired location. The kit includes 4 casters (550 lb per caster rating), installation guide and mounting hardware. The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U).
Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances.

Features

  • Rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location
  • The kit includes 4 casters (550 lb per caster rating), installation guide and mounting hardware
  • The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U)
  • Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances

Package Includes

  • Includes casters, installation guide and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145352
PHYSICAL
Shipping Dimensions (hwd / in.)3.20 x 4.50 x 8.30
Shipping Weight (lbs.)5.70
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

The casters add approximately 2.5 inches of height to the rack.

Additional FAQs may be available on the SRCASTER model support page.

Accessories

Charging Stations & Chargers
  Model Number Description
CS16AC | Charging Stations & Chargers CS16AC 16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS32AC | Charging Stations & Chargers CS32AC 32-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black

Resources & Downloads

support icon

Do you own a
SRCASTER

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.