Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Isolator Series 120V 1000W Isolation Transformer-Based Power Conditioner, 4 Outlets

Part Number:  IS1000

  • Complete line isolation, noise filtering and surge suppression, ideal for sensitive equipment
  • 1000 watts, 120 volts, 4 outlets, 6-ft. input cord
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Overview

Get complete protection for sensitive devices and prevent power disruption with Tripp Lite’s Isolator IS1000 Isolation Transformer. Featuring an internal isolation transformer with Faraday Shield, the IS1000 completely isolates equipment from line noise that can cause incremental but devastating equipment damage. Its 680-joule surge suppression rating protects equipment from surges and spikes caused by utility power disruptions and the operation of nearby equipment on the same circuit. Its 6-ft. power cord allows for flexibility during installation, while its built-in circuit breaker prevents dangerous circuit overloads. Its 1000-watt capacity allows it to be used with a variety of sensitive equipment. Its 4 widely spaced NEMA 5-15R outlets accommodate bulky transformers, and its lighted power switch offers convenient, one-touch power control. For peace of mind, the IS1000 features a rugged, all-metal housing.

Features

  • Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
  • Supports combined loads up to 1000 watts continuous/8.3A at 120V
  • Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
  • Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
  • Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
  • Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and other related surges
  • Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
  • Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
  • Includes 4 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
  • Rugged all-metal housing ships ready for upright tower or wallmount installation

Package Includes

  • IS1000 Isolation Transformer
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332070067
Efficiency96%
Let-through Voltage (Combination Wave)L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave)L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Nominal Voltage / Frequency120V / 60Hz
Surge Test ConditionsPer ANSI/IEEE C62.41 - IEEE587 Cat. A & B test waveforms
VA / Watt Capacity1000
Suppression Joule Rating680
Transformer TypeLow impedence transformer-based line isolation transformer
INPUT
Total Harmonic Distortion  less than 1%
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
OUTPUT
Output Receptacles(4) 5-15R
Output Amp Capacity8.3
SURGE / NOISE SUPPRESSION
Noise Suppression Rating33-65dB normal mode; >80dB common mode
PHYSICAL
Cooling MethodConvection
Form Factors SupportedTower
Shipping Dimensions (hwd / in.)6.25 x 13.00 x 7.50
Shipping Weight (lbs.)24.58
Unit Dimensions (hwd / in.)5.500 x 6.250 x 8.500
Unit Weight (lbs.)22.60
FEATURES & SPECIFICATIONS
Over Current Protection  Yes, 9.0A circuit breaker
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems
WEXT2C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3C Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.