DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m)
- Digital Video and Audio in one cable
- Supports 1080p resolution
- Small footprint compared to VGA or DVI
- This product is covered by a Lifetime Limited Warranty (coverage details)
P579-006
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332185839 |
Technology | DisplayPort |
INPUT
Cable Length (ft.) | 6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.23 |
ENVIRONMENTAL
Operating Temperature Range | -4F to 140F (-20C to 60C) |
Storage Temperature Range | 5F to 122F (-15C to 50C) |
Relative Humidity | 10% to 80% RH, NON-CONDENSING |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P579006 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.