RJ45 to DB9F Cisco Serial Console Port Rollover Cable, 6 ft. (1.83 m)
- 6-ft. (1.83 m) DB9F to RJ45 Console Rollover cable
- Equivalent to Cisco AIR-CONCAB1200, 72-3383-01
- This product is covered by a Lifetime Limited Warranty (coverage details)
P430-006
Have a Question?
Features
- 6ft DB9F to RJ45 Console Rollover Cable
- Equivalent to Cisco AIR-CONCAB1200, 72-3382-01
- Connects a computer DB9M serial port to a RJ45 Cisco Console port
Specifications
OVERVIEW
UPC Code | 037332188311 |
Technology | Serial (RS232) |
PHYSICAL
Color | Blue |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
CONNECTIONS
Side A - Connector 1 | DB9 (FEMALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
USB Adapters
Model Number | Description | |
---|---|---|
![]() |
U209-000-R | USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m) |
![]() |
USA-19HS | Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.