Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 10 ft. (3.05 m)


  • 10-ft. (3.05 m) High Speed HDMI Cable with Ethernet (v1.4)
  • In-wall, CL2-rated jacket
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations

View Full Product Details

Tripp Lite Part Number

P569-010-CL2

Have a Question?
Contact Us

Features

  • 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
  • In-wall, CL2-rated jacket
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated connectors assures long life

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

  • 10-ft. High Speed HDMI Cable with Ethernet (v1.4), In-Wall CL2-Rated
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188243
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
Bandwidth10.2 Gbps
AUDIO
Audio SpecificationARC
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCL2
Cable Outer Diameter (OD)6.0mm
Wire Gauge (AWG)30
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.34
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector ColorBlack
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
Fire Rating  CL2 Rated
Ethernet SupportYes
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P569010CL2 model support page.

Related Products

Faceplates & Boxes

  Model Number Description
4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-04-WH N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-WH N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

Video Extenders

  Model Number Description
2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-002 B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-004 B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA B126-1A0-WP-1 B126-1A0-WP-1 HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA
HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA B126-1P0-WP-1 B126-1P0-WP-1 HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA
HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA P167-000 P167-000 HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA

Couplers

  Model Number Description
HDMI Keystone Wallplate Coupler, White (F/F) P164-000-KJ-WH P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)

Documents & Downloads

support icon

Do you own a
P569-010-CL2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.