DisplayPort 1.2 to HDMI Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K, 6 ft. (1.83 m)
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30Hz
- Supports 7.1 Audio Surround Sound and HDCP
- HDMI 1.4 compatible
- No separate adapter required
- Designed for Dual-Mode (DP++) DisplayPort graphics cards
- Gold-plated connectors and contacts
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
P582-006-V2
Have a Question?
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- HDMI 1.4 compatible and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 30Hz
- Supports 7.1 Audio Surround Sound and HDCP
- Perfect for use with Dual-Mode (DP++) DisplayPort graphics cards
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Latching Displayport plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332191991 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P582006V2 model support page.
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.